COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470774 N/A 47
N/A 1.375 in N/A 2.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
470774V N/A 47
N/A 1.375 in N/A 2.066 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470950 N/A 47
N/A 1.375 in N/A 2.441 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
470989 N/A 47
N/A 1.375 in N/A 3.005 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
471105 N/A 47
N/A 1.375 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
471192 N/A 47
N/A 1.375 in N/A 2.129 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471192V N/A 47
N/A 1.375 in N/A 2.129 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471268N N/A 47
N/A 1.375 in N/A 2.004 in N/A 0.375 in N/A Polyacrylate N/A CAD Icon (for items table)
471276 N/A 47
N/A 1.375 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471276V N/A 47
N/A 1.375 in N/A 2.445 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471379 N/A 47
N/A 1.375 in N/A 3.154 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
5872S N/A 45
N/A 1.375 in N/A 2.004 in N/A 0.32 in N/A Nitrile N/A CAD Icon (for items table)
6200 N/A 9L
N/A 1.375 in N/A 2.252 in N/A 1.062 in N/A Leather N/A
6241S N/A 48
N/A 1.375 in N/A 2.441 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471835 N/A 47
N/A 1.375 in N/A 2.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471847N N/A 47
N/A 1.375 in N/A 2.565 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
472258 N/A 47
N/A 1.375 in N/A 2.004 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472258V N/A 47
N/A 1.375 in N/A 2.004 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472287 N/A 47
N/A 1.375 in N/A 2.11 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472354 N/A 47
N/A 1.375 in N/A 1.878 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472354V N/A 47
N/A 1.375 in N/A 1.878 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472642 N/A 47
N/A 1.375 in N/A 2.051 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472642V N/A 47
N/A 1.375 in N/A 2.051 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472658 N/A 47
N/A 1.375 in N/A 2.839 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472843 N/A 47
N/A 1.375 in N/A 2.627 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »