Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 473197 |
N/A
47 |
N/A 1.375 in34.925 mm | N/A 2.839 in72.111 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473214 |
N/A
47 |
N/A 1.375 in34.925 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473214V |
N/A
47 |
N/A 1.375 in34.925 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473215 |
N/A
47 |
N/A 1.375 in34.925 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473258 |
N/A
47 |
N/A 1.375 in34.925 mm | N/A 2.565 in65.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 6597S |
N/A
34 |
N/A 1.375 in34.925 mm | N/A 1.837 in46.66 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 6668S |
N/A
33 |
N/A 1.375 in34.925 mm | N/A 1.878 in47.701 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 6760S |
N/A
35 |
N/A 1.375 in34.925 mm | N/A 2.072 in52.629 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 480403H |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 2.066 in52.476 mm | N/A 0.437 in11.1 mm | N/A Silicone |
N/A
|
| 480570 |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 2.004 in50.902 mm | N/A 0.328 in8.331 mm | N/A Nitrile |
N/A
|
| 482163 |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 1.987 in50.47 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 482163N |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 1.987 in50.47 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 482576N |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 2.129 in54.077 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 484156V |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 1.879 in47.727 mm | N/A 0.24 in6.096 mm | N/A Fluoro-Elastomer |
N/A
|
| 50395S |
N/A
5S |
N/A 1.375 in34.925 mm | N/A 1.878 in47.701 mm | N/A 0.437 in11.1 mm | N/A Nitrile | N/A |
| 710489 |
N/A
74 |
N/A 1.375 in34.925 mm | N/A 2.225 in56.515 mm | N/A 0.602 in15.291 mm | N/A Fluoro-Elastomer | N/A |
| 714655 |
N/A
48 |
N/A 1.375 in34.925 mm | N/A 1.989 in50.521 mm | N/A 0.252 in6.401 mm | N/A Polyacrylate |
N/A
|
| 7245 |
N/A
4L |
N/A 1.375 in34.925 mm | N/A 2.506 in63.652 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 7495S |
N/A
61 |
N/A 1.375 in34.925 mm | N/A 2.254 in57.252 mm | N/A 0.713 in18.11 mm | N/A Nitrile | N/A |
| 8676S |
N/A
54 |
N/A 1.375 in34.925 mm | N/A 4.582 in116.383 mm | N/A 0.259 in6.579 mm | N/A Nitrile | N/A |
| 9344S |
N/A
54 |
N/A 1.375 in34.925 mm | N/A 4.582 in116.383 mm | N/A 0.259 in6.579 mm | N/A Nitrile | N/A |
| 3116N |
N/A
71 |
N/A 1.375 in34.925 mm | N/A 2.378 in60.401 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate | N/A |
| 323125 |
N/A
32 |
N/A 1.375 in34.925 mm | N/A 2.723 in69.164 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 323138 |
N/A
32 |
N/A 1.375 in34.925 mm | N/A 1.834 in46.584 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 40169S |
N/A
4S |
N/A 1.375 in34.925 mm | N/A 2.254 in57.252 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |