Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

442507 N/A 44
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450101 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450103 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415857 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.606 in91.592 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
416071 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416271 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410686N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
410825 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410987 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
3393 N/A 32
N/A 2 3/8 in60.325 mm N/A 3.013 in76.53 mm N/A 0.4 in10.16 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
200855 N/A 200E
N/A 2 3/8 in60.325 mm N/A 3.616 in91.846 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
415248N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
455860 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417480 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450350 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450686 N/A 45
N/A 2 3/8 in60.325 mm N/A 3.488 in88.595 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470565 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470574N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470764 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470987 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.486 in88.544 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
475095N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
475380N N/A 47
N/A 2 3/8 in60.325 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
472856 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.438 in11.125 mm N/A Nitrile N/A CAD Icon (for items table)
5119 N/A 49
N/A 2 3/8 in60.325 mm N/A 3.2700 in83.058 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD Icon (for items table)
473474 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473475 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473573 N/A 47
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
480574H N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
480988H N/A 48
N/A 2 3/8 in60.325 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
483246N N/A 48
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
710006 N/A 74
N/A 2 3/8 in60.325 mm N/A 4.504 in114.402 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
710210 N/A 74
N/A 2 3/8 in60.325 mm N/A 3.26 in82.804 mm N/A 0.528 in13.411 mm N/A Fluoro-Elastomer N/A
711553 N/A 74
N/A 2 3/8 in60.325 mm N/A 3.881 in98.577 mm N/A 1.06 in26.924 mm N/A Polyacrylate N/A
712375 N/A 90
N/A 2 3/8 in60.325 mm N/A 4.069 in103.353 mm N/A 1.092 in27.737 mm N/A Polyacrylate N/A
714512 N/A 87
N/A 2 3/8 in60.325 mm N/A 4.505 in114.427 mm N/A 0.391 in9.931 mm N/A Polyacrylate N/A
40101S N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410101N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
41026S N/A 4S
N/A 2 3/8 in60.325 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
412038N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
412119 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412861 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413246 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413246N N/A 41
N/A 2 3/8 in60.325 mm N/A 3.255 in82.677 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
413247 N/A 41
N/A 2 3/8 in60.325 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
320259 N/A 32
N/A 2.005 in50.927 mm N/A 2.888 in73.355 mm N/A 0.34 in8.636 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225110 N/A 47
N/A 2.008 in51 mm N/A 2.563 in65.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
494123 N/A 49
N/A 2.008 in51 mm N/A 2.485 in63.12 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710265 N/A 35
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.256 in6.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710323 N/A 49
N/A 2.008 in51 mm N/A 2.488 in63.2 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
710407 N/A 33
N/A 2.008 in51 mm N/A 2.445 in62.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »