COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

40395 N/A 4L
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Leather N/A
40395S N/A 4S
N/A 1.375 in34.925 mm N/A 1.879 in47.727 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40522S N/A 4S
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
1097N N/A 33
N/A 1.375 in34.925 mm N/A 1.951 in49.555 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
352354 N/A 32
N/A 1.375 in34.925 mm N/A 1.88 in47.752 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
352355 N/A 35
N/A 1.375 in34.925 mm N/A 1.88 in47.752 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
487509 N/A 48
N/A 1.375 in34.925 mm N/A 2.11 in53.594 mm N/A 0.313 in7.9502 mm N/A Polyacrylate N/A CAD Icon (for items table)
710668 N/A 40
N/A 1.376 in34.95 mm N/A 2.567 in65.202 mm N/A 0.398 in10.109 mm N/A Fluoro-Elastomer N/A
710683 N/A 85
N/A 1.376 in34.95 mm N/A 2.754 in69.952 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710692 N/A 40
N/A 1.376 in34.95 mm N/A 2.252 in57.201 mm N/A 0.402 in10.211 mm N/A Fluoro-Elastomer N/A
4613N N/A 57
N/A 1.377 in34.976 mm N/A 2.881 in73.177 mm N/A 0.693 in17.602 mm N/A Polyacrylate N/A
4614N N/A 87
N/A 1.377 in34.976 mm N/A 2.167 in55.042 mm N/A 0.354 in8.992 mm N/A Polyacrylate N/A
3543 N/A 57
N/A 1.378 in35.001 mm N/A 2.167 in55.042 mm N/A 0.425 in10.795 mm N/A Silicone N/A
710096 N/A 74
N/A 1.378 in35.001 mm N/A 2.246 in57.048 mm N/A 0.764 in19.406 mm N/A Polyacrylate N/A
710864 N/A 74
N/A 1.378 in35.001 mm N/A 2.59 in65.786 mm N/A 0.512 in13.005 mm N/A Nitrile N/A
7687S N/A 35
N/A 1.378 in35.001 mm N/A 2.513 in63.83 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
1987 N/A 33
N/A 1.378 in35 mm N/A 1.937 in49.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
2007N N/A N/A 1.378 in35 mm N/A 2.217 in56.3 mm N/A 0.354 in9 mm N/A Nitrile N/A
223510 N/A 35
N/A 1.378 in35 mm N/A 1.859 in47.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
223520 N/A 35
N/A 1.378 in35 mm N/A 1.978 in50.24 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223535 N/A 33
N/A 1.378 in35 mm N/A 2.052 in52.13 mm N/A 0.315 in8 mm N/A Nitrile N/A
223540 N/A 40
N/A 1.378 in35 mm N/A 2.183 in55.45 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
223542 N/A 32
N/A 1.378 in35 mm N/A 2.174 in55.23 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
223543 N/A 32
N/A 1.378 in35 mm N/A 2.215 in56.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
223550 N/A 45
N/A 1.378 in35 mm N/A 2.287 in58.1 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »