Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 40395 |
N/A
4L |
N/A 1.375 in | N/A 1.878 in | N/A 0.25 in | N/A Leather | N/A |
| 40395S |
N/A
4S |
N/A 1.375 in | N/A 1.879 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40522S |
N/A
4S |
N/A 1.375 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile | N/A |
| 1097N |
N/A
33 |
N/A 1.375 in | N/A 1.951 in | N/A 0.5 in | N/A Nitrile | N/A |
| 352354 |
N/A
32 |
N/A 1.375 in | N/A 1.88 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 352355 |
N/A
35 |
N/A 1.375 in | N/A 1.88 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 487509 |
N/A
48 |
N/A 1.375 in | N/A 2.11 in | N/A 0.313 in | N/A Polyacrylate |
N/A
|
| 710668 |
N/A
40 |
N/A 1.376 in | N/A 2.567 in | N/A 0.398 in | N/A Fluoro-Elastomer | N/A |
| 710683 |
N/A
85 |
N/A 1.376 in | N/A 2.754 in | N/A 0.394 in | N/A Fluoro-Elastomer | N/A |
| 710692 |
N/A
40 |
N/A 1.376 in | N/A 2.252 in | N/A 0.402 in | N/A Fluoro-Elastomer | N/A |
| 4613N |
N/A
57 |
N/A 1.377 in | N/A 2.881 in | N/A 0.693 in | N/A Polyacrylate | N/A |
| 4614N |
N/A
87 |
N/A 1.377 in | N/A 2.167 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 3543 |
N/A
57 |
N/A 1.378 in | N/A 2.167 in | N/A 0.425 in | N/A Silicone | N/A |
| 710096 |
N/A
74 |
N/A 1.378 in | N/A 2.246 in | N/A 0.764 in | N/A Polyacrylate | N/A |
| 710864 |
N/A
74 |
N/A 1.378 in | N/A 2.59 in | N/A 0.512 in | N/A Nitrile | N/A |
| 7687S |
N/A
35 |
N/A 1.378 in | N/A 2.513 in | N/A 0.435 in | N/A Nitrile |
N/A
|
| 1987 |
N/A
33 |
N/A 1.378 in | N/A 1.937 in | N/A 0.236 in | N/A Polyacrylate | N/A |
| 2007N | N/A | N/A 1.378 in | N/A 2.217 in | N/A 0.354 in | N/A Nitrile | N/A |
| 223510 |
N/A
35 |
N/A 1.378 in | N/A 1.859 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 223520 |
N/A
35 |
N/A 1.378 in | N/A 1.978 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 223535 |
N/A
33 |
N/A 1.378 in | N/A 2.052 in | N/A 0.315 in | N/A Nitrile | N/A |
| 223540 |
N/A
40 |
N/A 1.378 in | N/A 2.183 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 223542 |
N/A
32 |
N/A 1.378 in | N/A 2.174 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 223543 |
N/A
32 |
N/A 1.378 in | N/A 2.215 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 223550 |
N/A
45 |
N/A 1.378 in | N/A 2.287 in | N/A 0.394 in | N/A Nitrile |
N/A
|