COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

223552 N/A 32
N/A 1.378 in N/A 2.452 in N/A 0.374 in N/A Nitrile N/A CAD Icon (for items table)
223553 N/A 40
N/A 1.378 in N/A 2.452 in N/A 0.354 in N/A Polyacrylate N/A
223555 N/A 47
N/A 1.378 in N/A 2.525 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
223580 N/A 40
N/A 1.378 in N/A 2.683 in N/A 0.354 in N/A Nitrile N/A
3655 N/A 32
N/A 1.378 in N/A 2.061 in N/A 0.305 in N/A Polyacrylate N/A CAD Icon (for items table)
100165 N/A 74
N/A 1.378 in N/A 2.256 in N/A 0.601 in N/A Nitrile N/A
710138 N/A 40
N/A 1.378 in N/A 2.488 in N/A 0.354 in N/A Nitrile N/A
473823 N/A 47
N/A 1.378 in N/A 2.172 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
4901 N/A 40
N/A 1.378 in N/A 2.452 in N/A 0.315 in N/A Polyacrylate N/A
710051 N/A 86
N/A 1.378 in N/A 1.901 in N/A 0.315 in N/A Nitrile N/A
710076 N/A 35
N/A 1.378 in N/A 1.62 in N/A 0.217 in N/A Nitrile N/A CAD Icon (for items table)
710151 N/A 47
N/A 1.378 in N/A 2.563 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
710178 N/A 32
N/A 1.378 in N/A 1.941 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710197 N/A 40
N/A 1.378 in N/A 2.137 in N/A 0.315 in N/A Polyacrylate N/A
710199 N/A 86
N/A 1.378 in N/A 2.13 in N/A 0.394 in N/A Polyacrylate N/A
710217 N/A 74
N/A 1.378 in N/A 2.13 in N/A 0.354 in N/A Nitrile N/A
710218 N/A 32
N/A 1.378 in N/A 2.209 in N/A 0.63 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710583 N/A 40
N/A 1.378 in N/A 2.808 in N/A 0.413 in N/A Polyacrylate N/A
710616 N/A 40
N/A 1.378 in N/A 2.134 in N/A 0.374 in N/A Polyacrylate N/A
710976 N/A N/A 1.378 in N/A 2.209 in N/A 0.354 in N/A Polyacrylate N/A
711008 N/A 32
N/A 1.378 in N/A 1.858 in N/A 0.295 in N/A PTFE N/A CAD Icon (for items table)
711027 N/A 32
N/A 1.378 in N/A 2.055 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
711041 N/A 32
N/A 1.378 in N/A 2.055 in N/A 0.374 in N/A Nitrile N/A CAD Icon (for items table)
710314 N/A 40
N/A 1.378 in N/A 2.213 in N/A 0.315 in N/A Polyacrylate N/A
710315 N/A 40
N/A 1.378 in N/A 2.213 in N/A 0.315 in N/A Nitrile N/A
Unit of Measure
« 46 47 48 49 50 »