Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 5877 |
N/A
5L |
N/A 2.062 in52.375 mm | N/A 2.846 in72.288 mm | N/A 0.45 in11.43 mm | N/A Leather | N/A |
| 6077 | N/A | N/A 2.062 in52.375 mm | N/A 3.178 in80.721 mm | N/A 0.468 in11.887 mm | N/A Nitrile | N/A |
| 472012 |
N/A
47 |
N/A 2.062 in52.375 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5756 |
N/A
29 |
N/A 2.062 in52.375 mm | N/A 3.156 in80.162 mm | N/A 0.24 in6.096 mm | N/A Felt | N/A |
| 6954S |
N/A
44 |
N/A 2.062 in52.375 mm | N/A 3.005 in76.327 mm | N/A 0.31 in7.874 mm | N/A Nitrile |
N/A
|
| 473466 |
N/A
47 |
N/A 2.062 in52.375 mm | N/A 3.001 in76.225 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 484064V |
N/A
48 |
N/A 2.062 in52.375 mm | N/A 2.565 in65.151 mm | N/A 0.313 in7.95 mm | N/A Fluoro-Elastomer |
N/A
|
| 80313 |
N/A
200E |
N/A 2.062 in52.375 mm | N/A 3.31 in84.074 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 455260 |
N/A
45 |
N/A 2.062 in52.375 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 412798N |
N/A
41 |
N/A 2.062 in52.375 mm | N/A 3.005 in76.327 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 710533 |
N/A
75 |
N/A 2.063 in52.4 mm | N/A 3.007 in76.378 mm | N/A 0.394 in10.008 mm | N/A Fluoro-Elastomer | N/A |
| 200865 |
N/A
200E |
N/A 2.065 in52.451 mm | N/A 3.13 in79.502 mm | N/A 0.294 in7.468 mm | N/A Nitrile | N/A |
| 710175 |
N/A
32 |
N/A 2.087 in53.01 mm | N/A 2.696 in68.478 mm | N/A 0.276 in7.01 mm | N/A Nitrile |
N/A
|
| 710537 |
N/A
72 |
N/A 2.087 in53.01 mm | N/A 3.181 in80.797 mm | N/A 0.433 in10.998 mm | N/A Polyacrylate | N/A |
| 710588 |
N/A
32 |
N/A 2.087 in53 mm | N/A 2.882 in73.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710589 |
N/A
47 |
N/A 2.087 in53 mm | N/A 2.801 in71.136 mm | N/A 0.453 in11.5 mm | N/A Nitrile |
N/A
|
| 710909 |
N/A
32 |
N/A 2.087 in53 mm | N/A 2.685 in68.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710939 |
N/A
32 |
N/A 2.087 in53 mm | N/A 2.803 in71.2 mm | N/A 0.276 in7 mm | N/A Ethylene-Acrylic |
N/A
|
| 710522 |
N/A
35 |
N/A 2.087 in53 mm | N/A 2.799 in71.1 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 710507 |
N/A
74 |
N/A 2.088 in53.035 mm | N/A 2.915 in74.041 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 340900 |
N/A
34 |
N/A 2.093 in53.162 mm | N/A 2.725 in69.215 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 6590S |
N/A
204 |
N/A 2.093 in53.162 mm | N/A 2.721 in69.113 mm | N/A 0.406 in10.312 mm | N/A Nitrile | N/A |
| 40973S |
N/A
4S |
N/A 2.093 in53.162 mm | N/A 3.156 in80.162 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 41013S |
N/A
4S |
N/A 2.093 in53.162 mm | N/A 2.754 in69.952 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 330BULK | N/A | N/A 2.1 in53.34 mm | N/A 2.52 in64.008 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 330PKG | N/A | N/A 2.1 in53.34 mm | N/A 2.52 in64.008 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 227BULK | N/A | N/A 2.109 in53.569 mm | N/A 2.387 in60.63 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 227PKG | N/A | N/A 2.109 in53.569 mm | N/A 2.387 in60.63 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 138BULK | N/A | N/A 2.112 in53.645 mm | N/A 2.3180 in58.877 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 138PKG | N/A | N/A 2.112 in53.645 mm | N/A 2.3180 in58.877 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 034BULK | N/A | N/A 2.114 in53.696 mm | N/A 2.254 in57.252 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 034PKG | N/A | N/A 2.114 in53.696 mm | N/A 2.254 in57.252 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710653 |
N/A
87 |
N/A 2.122 in53.899 mm | N/A 3.04 in77.216 mm | N/A 0.43 in10.922 mm | N/A Fluoro-Elastomer | N/A |
| 410308 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410312 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.13 in79.502 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410312N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.13 in79.502 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 440972 |
N/A
44 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 450115 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450121 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450308 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416267 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 410867N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 410867V |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer |
N/A
|
| 410972N |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 413470V |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 415349 |
N/A
41 |
N/A 2.125 in53.975 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 39302 |
N/A
W-H |
N/A 2.125 in53.975 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
| 2457 |
N/A
74 |
N/A 2.125 in53.975 mm | N/A 2.885 in73.279 mm | N/A 0.55 in13.97 mm | N/A Polyacrylate | N/A |
| 450365 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450639 |
N/A
45 |
N/A 2.125 in53.975 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|