COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

221207 N/A 35
N/A 0.472 in N/A 0.876 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
710947 N/A N/A 0.472 in N/A 0.756 in N/A 0.335 in N/A Ethylene-Acrylic N/A
710543 N/A 97
N/A 0.472 in N/A 0.757 in N/A 0.295 in N/A Fluoro-Elastomer N/A
710544 N/A 97
N/A 0.472 in N/A 0.757 in N/A 0.295 in N/A Nitrile N/A
112BULK N/A N/A 0.487 in N/A 0.693 in N/A 0.103 in N/A Nitrile N/A
112PKG N/A N/A 0.487 in N/A 0.693 in N/A 0.103 in N/A Nitrile N/A
112V35 N/A N/A 0.487 in N/A 0.693 in N/A 0.103 in N/A Fluoro-Elastomer N/A
014BULK N/A N/A 0.489 in N/A 0.629 in N/A 0.07 in N/A Nitrile N/A
014PKG N/A N/A 0.489 in N/A 0.629 in N/A 0.07 in N/A Nitrile N/A
340771 N/A 34
N/A 0.49 in N/A 0.883 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
351028 N/A 35
N/A 0.49 in N/A 1.132 in N/A 0.265 in N/A Nitrile N/A CAD Icon (for items table)
43095S N/A 4S
N/A 0.5 in N/A 0.753 in N/A 0.093 in N/A Nitrile N/A
450005 N/A 45
N/A 0.5 in N/A 1.128 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
330699 N/A 33
N/A 0.5 in N/A 0.879 in N/A 0.187 in N/A Nitrile N/A
340847 N/A 34
N/A 0.5 in N/A 0.756 in N/A 0.125 in N/A Nitrile N/A CAD Icon (for items table)
41526S N/A 4S
N/A 0.5 in N/A 1.128 in N/A 0.25 in N/A Nitrile N/A
240119 N/A 24
N/A 0.5 in N/A 1.01 in N/A 0.175 in N/A Nitrile N/A
471442 N/A 47
N/A 0.5 in N/A 1.003 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471442V N/A 47
N/A 0.5 in N/A 1.003 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471472 N/A 47
N/A 0.5 in N/A 1.254 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471526 N/A 47
N/A 0.5 in N/A 1.128 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471526V N/A 47
N/A 0.5 in N/A 1.128 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471549 N/A 47
N/A 0.5 in N/A 1.379 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470005 N/A 47
N/A 0.5 in N/A 1.128 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
43080S N/A N/A 0.5 in N/A 0.879 in N/A 0.187 in N/A Nitrile N/A
Unit of Measure
1 2 3 4 5 »