Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710324 |
N/A
32 |
N/A 1.378 in | N/A 1.976 in | N/A 0.433 in | N/A Nitrile |
N/A
|
| 710329 |
N/A
32 |
N/A 1.378 in | N/A 1.976 in | N/A 0.315 in | N/A Silicone |
N/A
|
| 710331 |
N/A
32 |
N/A 1.378 in | N/A 2.134 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710336 |
N/A
40 |
N/A 1.378 in | N/A 2.685 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710383 |
N/A
47 |
N/A 1.378 in | N/A 1.736 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710396 |
N/A
40 |
N/A 1.378 in | N/A 2.213 in | N/A 0.354 in | N/A Nitrile | N/A |
| 710419 |
N/A
68 |
N/A 1.378 in | N/A 2.491 in | N/A 0.394 in | N/A Nitrile | N/A |
| 710424 |
N/A
35 |
N/A 1.378 in | N/A 2.371 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710806 |
N/A
40 |
N/A 1.378 in | N/A 2.173 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710818 |
N/A
86 |
N/A 1.378 in | N/A 1.898 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710546 |
N/A
74 |
N/A 1.378 in | N/A 2.807 in | N/A 0.512 in | N/A Polyacrylate | N/A |
| 713655 |
N/A
32 |
N/A 1.378 in | N/A 2.061 in | N/A 0.305 in | N/A Polyacrylate |
N/A
|
| 713771 |
N/A
35 |
N/A 1.378 in | N/A 1.982 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 714436 |
N/A
32 |
N/A 1.378 in | N/A 1.898 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710618 |
N/A
32 |
N/A 1.378 in | N/A 1.895 in | N/A 0.394 in | N/A PTFE |
N/A
|
| 710629 |
N/A
40 |
N/A 1.378 in | N/A 3 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 710630 |
N/A
40 |
N/A 1.378 in | N/A 2.291 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 710656 |
N/A
74 |
N/A 1.378 in | N/A 3.275 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 710666 |
N/A
40 |
N/A 1.378 in | N/A 2.213 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710702 |
N/A
40 |
N/A 1.378 in | N/A 2.252 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710724 |
N/A
40 |
N/A 1.378 in | N/A 1.976 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710730 |
N/A
32 |
N/A 1.378 in | N/A 1.976 in | N/A 0.374 in | N/A Fluoro-Elastomer |
N/A
|
| 710739 |
N/A
40 |
N/A 1.378 in | N/A 1.976 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710752 |
N/A
40 |
N/A 1.378 in | N/A 2.291 in | N/A 0.374 in | N/A Polyacrylate | N/A |
| 320249 |
N/A
32 |
N/A 1.378 in | N/A 1.898 in | N/A 0.299 in | N/A Fluoro-Elastomer |
N/A
|