Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

100470 N/A 32
N/A 2.129 in54.077 mm N/A 2.846 in72.288 mm N/A 0.323 in8.204 mm N/A PTFE N/A CAD Icon (for items table)
42101S N/A 4S
N/A 2.129 in54.077 mm N/A 2.895 in73.533 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
8312 N/A 272
N/A 2.136 in54.254 mm N/A 2.91 in73.914 mm N/A 0.326 in8.28 mm N/A Nitrile N/A
4635V N/A N/A 2.141 in54.381 mm N/A 3.493 in88.722 mm N/A 0.329 in8.357 mm N/A Fluoro-Elastomer N/A
710890 N/A 32
N/A 2.146 in54.508 mm N/A 3.239 in82.271 mm N/A 0.6 in15.24 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
100058 N/A W
N/A 2.156 in54.762 mm N/A 2.885 in73.279 mm N/A 0.375 in9.525 mm N/A PTFE N/A
450621 N/A 45
N/A 2.156 in54.762 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450869 N/A 45
N/A 2.156 in54.762 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710725 N/A 32
N/A 2.157 in54.788 mm N/A 3.067 in77.902 mm N/A 0.335 in8.509 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225500 N/A 32
N/A 2.165 in55 mm N/A 2.689 in68.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225530 N/A 35
N/A 2.165 in55 mm N/A 2.8440 in72.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225535 N/A 32
N/A 2.165 in55 mm N/A 2.843 in72.2 mm N/A 0.413 in10.5 mm N/A Nitrile N/A CAD Icon (for items table)
225545 N/A 35
N/A 2.165 in55 mm N/A 2.967 in75.35 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710127 N/A 74
N/A 2.165 in55 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710279 N/A 32
N/A 2.165 in55 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710467 N/A 47
N/A 2.165 in55 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710787 N/A 40
N/A 2.165 in55 mm N/A 6.74 in171.2 mm N/A 0.295 in7.5 mm N/A PTFE N/A
1207N N/A 49
N/A 2.165 in55 mm N/A 2.917 in74.1 mm N/A 0.362 in9.2 mm N/A Nitrile N/A CAD Icon (for items table)
139BULK N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
139PKG N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
4740 N/A 282
N/A 2.18 in55.372 mm N/A 3.004 in76.302 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
713103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Fluoro-Elastomer N/A
8974S N/A 49
N/A 2.18 in55.372 mm N/A 3.005 in76.327 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD Icon (for items table)
3103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Nitrile N/A
710413 N/A 40
N/A 2.185 in55.499 mm N/A 3.148 in79.959 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A
710771 N/A 79
N/A 2.185 in55.499 mm N/A 3.02 in76.708 mm N/A 0.465 in11.811 mm N/A PTFE N/A
416268 N/A 41
N/A 2.187 in55.55 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413472 N/A 41
N/A 2.187 in55.55 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415350 N/A 41
N/A 2.187 in55.55 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450489 N/A 45
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470354 N/A 47
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
6186 N/A 1L
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.718 in18.237 mm N/A Leather N/A
471952 N/A 47
N/A 2.187 in55.55 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
472018 N/A 47
N/A 2.187 in55.55 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472020 N/A 47
N/A 2.187 in55.55 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472234 N/A 47
N/A 2.187 in55.55 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473244 N/A 47
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473245 N/A 47
N/A 2.187 in55.55 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473471 N/A 47
N/A 2.187 in55.55 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6636S N/A 35
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.687 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
476511 N/A 47
N/A 2.187 in55.55 mm N/A 5.124 in130.15 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412943 N/A 41
N/A 2.187 in55.55 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5MR71 N/A N/A 2.188 in55.575 mm N/A 3.067 in77.902 mm N/A 0.25 in6.35 mm N/A Felt N/A
710675 N/A 79
N/A 2.197 in55.804 mm N/A 3.03 in76.962 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
4741 N/A 79
N/A 2.2 in55.88 mm N/A 3.028 in76.911 mm N/A 0.422 in10.719 mm N/A Fluoro-Elastomer N/A
710171 N/A 47
N/A 2.2 in55.88 mm N/A 2.809 in71.349 mm N/A 0.3 in7.62 mm N/A Polyacrylate N/A CAD Icon (for items table)
3553 N/A 284
N/A 2.201 in55.905 mm N/A 2.741 in69.621 mm N/A 0.197 in5.004 mm N/A Nitrile N/A
2286 N/A 74
N/A 2.201 in55.905 mm N/A 3.523 in89.484 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
710578 N/A 48
N/A 2.205 in56.007 mm N/A 2.874 in73 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A CAD Icon (for items table)
710463 N/A 32
N/A 2.205 in56.007 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »