Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710057 |
N/A
48 |
N/A 1.417 in36 mm | N/A 2.567 in65.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710152 |
N/A
69 |
N/A 1.417 in36 mm | N/A 2.528 in64.2 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710592 |
N/A
87 |
N/A 1.417 in36 mm | N/A 2.646 in67.2 mm | N/A 0.472 in12 mm | N/A Fluoro-Elastomer | N/A |
| 710252 |
N/A
32 |
N/A 1.417 in36 mm | N/A 1.741 in44.23 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 710343 |
N/A
33 |
N/A 1.417 in36 mm | N/A 1.815 in46.1 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
| 710479 |
N/A
65 |
N/A 1.417 in36 mm | N/A 2.178 in55.32 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710709 |
N/A
87 |
N/A 1.417 in36 mm | N/A 2.409 in61.2 mm | N/A 0.394 in10 mm | N/A Ethylene-Acrylic | N/A |
| 6036030 | N/A | N/A 1.417 in36 mm | N/A 1.654 in42 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 221BULK | N/A | N/A 1.421 in36.093 mm | N/A 1.699 in43.155 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 221PKG | N/A | N/A 1.421 in36.093 mm | N/A 1.699 in43.155 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 221V35 | N/A | N/A 1.421 in36.093 mm | N/A 1.699 in43.155 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 127BULK | N/A | N/A 1.424 in36.17 mm | N/A 1.63 in41.402 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 127PKG | N/A | N/A 1.424 in36.17 mm | N/A 1.63 in41.402 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 3395 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.066 in52.476 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470062 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470808 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.754 in69.952 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 471405 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 3.005 in76.327 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 474264 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.441 in62.001 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471862 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472655 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.316 in58.826 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473016 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473224 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.129 in54.077 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473225 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473226 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473437 |
N/A
47 |
N/A 1.437 in36.5 mm | N/A 2.627 in66.726 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|