Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710057 |
N/A
48 |
N/A 1.417 in | N/A 2.567 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710152 |
N/A
69 |
N/A 1.417 in | N/A 2.528 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710592 |
N/A
87 |
N/A 1.417 in | N/A 2.646 in | N/A 0.472 in | N/A Fluoro-Elastomer | N/A |
| 710252 |
N/A
32 |
N/A 1.417 in | N/A 1.741 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 710343 |
N/A
33 |
N/A 1.417 in | N/A 1.815 in | N/A 0.354 in | N/A Nitrile | N/A |
| 710479 |
N/A
65 |
N/A 1.417 in | N/A 2.178 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710709 |
N/A
87 |
N/A 1.417 in | N/A 2.409 in | N/A 0.394 in | N/A Ethylene-Acrylic | N/A |
| 6036030 | N/A | N/A 1.417 in | N/A 1.654 in | N/A 0.118 in | N/A Nitrile | N/A |
| 221BULK | N/A | N/A 1.421 in | N/A 1.699 in | N/A 0.139 in | N/A Nitrile | N/A |
| 221PKG | N/A | N/A 1.421 in | N/A 1.699 in | N/A 0.139 in | N/A Nitrile | N/A |
| 221V35 | N/A | N/A 1.421 in | N/A 1.699 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 127BULK | N/A | N/A 1.424 in | N/A 1.63 in | N/A 0.103 in | N/A Nitrile | N/A |
| 127PKG | N/A | N/A 1.424 in | N/A 1.63 in | N/A 0.103 in | N/A Nitrile | N/A |
| 3395 |
N/A
47 |
N/A 1.437 in | N/A 2.066 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 470062 |
N/A
47 |
N/A 1.437 in | N/A 2.441 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 470808 |
N/A
47 |
N/A 1.437 in | N/A 2.754 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 471405 |
N/A
47 |
N/A 1.437 in | N/A 3.005 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 474264 |
N/A
47 |
N/A 1.437 in | N/A 2.441 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471862 |
N/A
47 |
N/A 1.437 in | N/A 2.69 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472655 |
N/A
47 |
N/A 1.437 in | N/A 2.316 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473016 |
N/A
47 |
N/A 1.437 in | N/A 2.254 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473224 |
N/A
47 |
N/A 1.437 in | N/A 2.129 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473225 |
N/A
47 |
N/A 1.437 in | N/A 2.378 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473226 |
N/A
47 |
N/A 1.437 in | N/A 2.506 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473437 |
N/A
47 |
N/A 1.437 in | N/A 2.627 in | N/A 0.375 in | N/A Nitrile |
N/A
|