COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710611 N/A 32
N/A 1.437 in N/A 1.992 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
340930 N/A 34
N/A 1.437 in N/A 2.006 in N/A 0.125 in N/A Nitrile N/A CAD Icon (for items table)
3394 N/A 32
N/A 1.44 in N/A 2.075 in N/A 0.315 in N/A Silicone N/A CAD Icon (for items table)
223750 N/A 32
N/A 1.457 in N/A 1.978 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
4989 N/A N/A 1.457 in N/A 2.451 in N/A 0.551 in N/A Nitrile N/A
710985 N/A 40
N/A 1.457 in N/A 2.409 in N/A 0.472 in N/A Polyacrylate N/A
710228 N/A 40
N/A 1.457 in N/A 2.45 in N/A 0.394 in N/A Nitrile N/A
710259 N/A 32
N/A 1.457 in N/A 2.213 in N/A 0.492 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710353 N/A 66
N/A 1.457 in N/A 2.287 in N/A 0.394 in N/A Nitrile N/A
710355 N/A 32
N/A 1.457 in N/A 1.996 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
710807 N/A 32
N/A 1.457 in N/A 2.134 in N/A 0.472 in N/A Polyacrylate N/A CAD Icon (for items table)
710913 N/A 40
N/A 1.457 in N/A 2.213 in N/A 0.315 in N/A Polyacrylate N/A
710662 N/A 85
N/A 1.457 in N/A 3.094 in N/A 0.433 in N/A Fluoro-Elastomer N/A
473438 N/A 47
N/A 1.468 in N/A 2.379 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473439 N/A 47
N/A 1.468 in N/A 2.441 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710566 N/A 79
N/A 1.47 in N/A 2.92 in N/A 0.383 in N/A Nitrile N/A
325BULK N/A N/A 1.475 in N/A 1.895 in N/A 0.21 in N/A Nitrile N/A
325PKG N/A N/A 1.475 in N/A 1.895 in N/A 0.21 in N/A Nitrile N/A
325V35 N/A N/A 1.475 in N/A 1.895 in N/A 0.21 in N/A Fluoro-Elastomer N/A
710688 N/A N/A 1.476 in N/A 2.961 in N/A 0.571 in N/A Nitrile N/A
710304 N/A 49
N/A 1.479 in N/A 2.567 in N/A 0.47 in N/A Nitrile N/A CAD Icon (for items table)
710531 N/A 32
N/A 1.48 in N/A 1.941 in N/A 0.295 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
50468 N/A 5L
N/A 1.484 in N/A 2.258 in N/A 0.312 in N/A Leather N/A
710441 N/A 79
N/A 1.484 in N/A 2.388 in N/A 0.433 in N/A Polyacrylate N/A
40468 N/A 4L
N/A 1.484 in N/A 2.258 in N/A 0.25 in N/A Leather N/A
Unit of Measure
« 51 52 53 54 55 »