Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 43034S |
N/A
4S |
N/A 2.25 in57.15 mm | N/A 2.879 in73.127 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 450441 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450737 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 454136N |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.355 in85.217 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 470737 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470737N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 471138 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.13 in79.502 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471272 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471272N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 471272V |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 471341 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 471341N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.001 in76.225 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 475234N |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 472636 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472920 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 55337 |
N/A
5L |
N/A 2.25 in57.15 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 473473 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710026 | N/A | N/A 2.25 in57.15 mm | N/A 2.755 in69.977 mm | N/A 0.25 in6.35 mm | N/A Urethane | N/A |
| 710041 | N/A | N/A 2.25 in57.15 mm | N/A 2.755 in69.977 mm | N/A 0.281 in7.137 mm | N/A Urethane | N/A |
| 710045 |
N/A
VRS1 |
N/A 2.25 in57.15 mm | N/A 2.84 in72.136 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 712250 |
N/A
47 |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 712512 | N/A 55 | N/A 2.25 in57.15 mm | N/A 3.26 in82.804 mm | N/A 0.551 in13.995 mm | N/A Polyacrylate | N/A |
| 722109 |
N/A
VRS1 |
N/A 2.25 in57.15 mm | N/A 2.733 in69.418 mm | N/A 0.539 in13.691 mm | N/A Nitrile | N/A |
| 722250 |
N/A
90 |
N/A 2.25 in57.15 mm | N/A 4.069 in103.353 mm | N/A 1.092 in27.737 mm | N/A Polyacrylate | N/A |
| 7937N |
N/A
41 |
N/A 2.25 in57.15 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 40316S |
N/A
4S |
N/A 2.25 in57.15 mm | N/A 3.256 in82.702 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40433S |
N/A
4S |
N/A 2.25 in57.15 mm | N/A 3.13 in79.502 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40520S |
N/A
4S |
N/A 2.25 in57.15 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 455093 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455136 |
N/A
45 |
N/A 2.25 in57.15 mm | N/A 3.486 in88.544 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 341022 |
N/A
34 |
N/A 2.25 in57.15 mm | N/A 2.636 in66.954 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 411376 |
N/A
41 |
N/A 2.25 in57.15 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 412920 |
N/A
41 |
N/A 2.25 in57.15 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 412920V |
N/A
41 |
N/A 2.25 in57.15 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 370219A |
N/A
12 |
N/A 2.25 in57.15 mm | N/A 3.382 in85.903 mm | N/A 0.475 in12.065 mm | N/A Nitrile | N/A |
| 418301 |
N/A
41 |
N/A 2.25 in57.2 mm | N/A 3.505 in89.027 mm | N/A 0.438 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 481191V |
N/A
48 |
N/A 2.254 in57.252 mm | N/A 2.763 in70.18 mm | N/A 0.34 in8.636 mm | N/A Fluoro-Elastomer |
N/A
|
| 44052 |
N/A
4S |
N/A 2.255 in57.277 mm | N/A 3.317 in84.252 mm | N/A 0.38 in9.652 mm | N/A Nitrile | N/A |
| 39821 |
N/A
W |
N/A 2.272 in57.709 mm | N/A 2.661 in67.589 mm | N/A 0.25 in6.35 mm | N/A PTFE | N/A |
| 493291 |
N/A
49 |
N/A 2.283 in57.988 mm | N/A 3.159 in80.239 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710684 |
N/A
69 |
N/A 2.283 in57.988 mm | N/A 3.209 in81.509 mm | N/A 0.492 in12.497 mm | N/A Fluoro-Elastomer | N/A |
| 710740 |
N/A
32 |
N/A 2.283 in57.988 mm | N/A 2.929 in74.397 mm | N/A 0.315 in8.001 mm | N/A Polyacrylate |
N/A
|
| 225875 |
N/A
32 |
N/A 2.283 in58 mm | N/A 2.964 in75.28 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 225880 |
N/A
32 |
N/A 2.283 in58 mm | N/A 3.161 in80.28 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710136 |
N/A
35 |
N/A 2.283 in58 mm | N/A 2.9650 in75.31 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710144 |
N/A
40 |
N/A 2.283 in58 mm | N/A 3.079 in78.2 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 710183 |
N/A
66 |
N/A 2.283 in58 mm | N/A 2.996 in76.1 mm | N/A 0.256 in6.5 mm | N/A Nitrile | N/A |
| 710575 |
N/A
48 |
N/A 2.283 in58 mm | N/A 2.76 in70.1 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710230 |
N/A
32 |
N/A 2.283 in58 mm | N/A 3.001 in76.23 mm | N/A 0.307 in7.8 mm | N/A Nitrile |
N/A
|
| 710268 |
N/A
40 |
N/A 2.283 in58 mm | N/A 4.063 in103.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |