Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 222BULK | N/A | N/A 1.484 in37.694 mm | N/A 1.762 in44.755 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 222PKG | N/A | N/A 1.484 in37.694 mm | N/A 1.762 in44.755 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 222V35 | N/A | N/A 1.484 in37.694 mm | N/A 1.762 in44.755 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 128BULK | N/A | N/A 1.487 in37.77 mm | N/A 1.693 in43.002 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 128PKG | N/A | N/A 1.487 in37.77 mm | N/A 1.693 in43.002 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 029BULK | N/A | N/A 1.489 in37.821 mm | N/A 1.629 in41.377 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 029PKG | N/A | N/A 1.489 in37.821 mm | N/A 1.629 in41.377 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 8597S |
N/A
48 |
N/A 1.491 in37.871 mm | N/A 2.195 in55.753 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 3357 |
N/A
283 |
N/A 1.496 in37.998 mm | N/A 2.053 in52.146 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 482415 |
N/A
48 |
N/A 1.496 in37.998 mm | N/A 2.063 in52.4 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 2009 | N/A | N/A 1.496 in38 mm | N/A 2.485 in63.12 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 223800 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.9800 in50.28 mm | N/A 0.413 in10.5 mm | N/A Polyacrylate |
N/A
|
| 223801 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.9800 in50.28 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 223802 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.977 in50.22 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 223805 |
N/A
25 |
N/A 1.496 in38 mm | N/A 1.854 in47.1 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 223822 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.098 in53.3 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 223830 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.176 in55.28 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 223831 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.175 in55.25 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 223840 |
N/A
47 |
N/A 1.496 in38 mm | N/A 2.288 in58.11 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 223842 |
N/A
48 |
N/A 1.496 in38 mm | N/A 2.288 in58.11 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 223843 |
N/A
35 |
N/A 1.496 in38 mm | N/A 2.376 in60.35 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 239146 |
N/A
48 |
N/A 1.496 in38 mm | N/A 2.138 in54.3 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710139 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.294 in58.27 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710594 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.567 in65.21 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710613 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.977 in50.22 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|