Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710271 |
N/A
32 |
N/A 2.283 in58 mm | N/A 2.921 in74.2 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710439 |
N/A
74 |
N/A 2.283 in58 mm | N/A 2.878 in73.1 mm | N/A 0.335 in8.5 mm | N/A Nitrile | N/A |
| 710910 |
N/A
32 |
N/A 2.283 in58 mm | N/A 2.764 in7.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710667 |
N/A
40 |
N/A 2.283 in58 mm | N/A 3.091 in78.5 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer | N/A |
| 710623 |
N/A
32 |
N/A 2.294 in58.268 mm | N/A 3.236 in82.194 mm | N/A 0.352 in8.941 mm | N/A Fluoro-Elastomer |
N/A
|
| 204035 |
N/A
204 |
N/A 2.296 in58.318 mm | N/A 3.153 in80.086 mm | N/A 0.359 in9.119 mm | N/A Nitrile | N/A |
| 205035 |
N/A
205 |
N/A 2.296 in58.318 mm | N/A 3.153 in80.086 mm | N/A 0.359 in9.119 mm | N/A Felt | N/A |
| 710902 |
N/A
79 |
N/A 2.3 in58.42 mm | N/A 3.33 in84.582 mm | N/A 0.425 in10.795 mm | N/A Fluoro-Elastomer | N/A |
| 141BULK | N/A | N/A 2.3 in58.42 mm | N/A 2.506 in63.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 141PKG | N/A | N/A 2.3 in58.42 mm | N/A 2.506 in63.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 710756 |
N/A
40 |
N/A 2.307 in58.598 mm | N/A 3.165 in80.391 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate | N/A |
| 442874 |
N/A
44 |
N/A 2.312 in58.725 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 450133 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.376 in85.75 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450317 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416444 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.505 in89.027 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 410694 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.355 in85.217 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 411160V |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.005 in76.327 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 455321 |
N/A
45 |
N/A 2.312 in58.725 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 5924 |
N/A
4L |
N/A 2.312 in58.725 mm | N/A 3.318 in84.277 mm | N/A 0.375 in9.525 mm | N/A Leather | N/A |
| 472150 |
N/A
47 |
N/A 2.312 in58.725 mm | N/A 3.13 in79.502 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 411394 |
N/A
41 |
N/A 2.312 in58.725 mm | N/A 3.256 in82.702 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 4131 |
N/A
287 |
N/A 2.312 in58.725 mm | N/A 3.004 in76.302 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
| 487523 |
N/A
48 |
N/A 2.313 in58.7502 mm | N/A 3.001 in76.2254 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710229 |
N/A
40 |
N/A 2.323 in59.004 mm | N/A 3.093 in78.562 mm | N/A 0.315 in8.001 mm | N/A Nitrile | N/A |
| 710231 |
N/A
32 |
N/A 2.323 in59.004 mm | N/A 3.093 in78.562 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 710121 |
N/A
56 |
N/A 2.323 in59 mm | N/A 3.948 in100.28 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710168 |
N/A
47 |
N/A 2.323 in59 mm | N/A 2.957 in75.11 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710680 |
N/A
40 |
N/A 2.323 in59 mm | N/A 3.157 in80.2 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 710508 |
N/A
86 |
N/A 2.324 in59.03 mm | N/A 3.546 in90.068 mm | N/A 0.591 in15.011 mm | N/A Fluoro-Elastomer | N/A |
| 3945 |
N/A
48 |
N/A 2.33 in59.182 mm | N/A 3.005 in76.327 mm | N/A 0.4 in10.16 mm | N/A Polyacrylate |
N/A
|
| 493637 |
N/A
49 |
N/A 2.33 in59.182 mm | N/A 3.001 in76.225 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 710607 |
N/A
35 |
N/A 2.333 in59.258 mm | N/A 3.008 in76.403 mm | N/A 0.327 in8.306 mm | N/A PTFE |
N/A
|
| 332BULK | N/A | N/A 2.35 in59.69 mm | N/A 2.77 in70.358 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 332PKG | N/A | N/A 2.35 in59.69 mm | N/A 2.77 in70.358 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 229BULK | N/A | N/A 2.359 in59.919 mm | N/A 2.637 in66.98 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 229PKG | N/A | N/A 2.359 in59.919 mm | N/A 2.637 in66.98 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 370199A |
N/A
11 |
N/A 2.359 in59.919 mm | N/A 3.948 in100.279 mm | N/A 0.575 in14.605 mm | N/A Nitrile | N/A |
| 710960 |
N/A
74 |
N/A 2.362 in59.995 mm | N/A 4.504 in114.402 mm | N/A 0.433 in10.998 mm | N/A Fluoro-Elastomer | N/A |
| 1985 | N/A | N/A 2.362 in60 mm | N/A 3.553 in90.25 mm | N/A 0.866 in22 mm | N/A Nitrile | N/A |
| 2001 |
N/A
32 |
N/A 2.362 in60 mm | N/A 3.239 in82.28 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 226018 |
N/A
35 |
N/A 2.362 in60 mm | N/A 3.082 in78.28 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 226020 |
N/A
35 |
N/A 2.362 in60 mm | N/A 3.161 in80.29 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710093 |
N/A
47 |
N/A 2.362 in60 mm | N/A 2.959 in75.16 mm | N/A 0.228 in5.8 mm | N/A Nitrile |
N/A
|
| 710182 |
N/A
66 |
N/A 2.362 in60 mm | N/A 3.39 in86.1 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 710276 |
N/A
40 |
N/A 2.362 in60 mm | N/A 4.059 in103.1 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 710350 |
N/A
32 |
N/A 2.362 in60 mm | N/A 3.236 in82.2 mm | N/A 0.472 in12 mm | N/A Fluoro-Elastomer |
N/A
|
| 710390 |
N/A
32 |
N/A 2.362 in60 mm | N/A 3.236 in82.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710945 |
N/A
32 |
N/A 2.362 in60 mm | N/A 3.557 in90.35 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710468 |
N/A
32 |
N/A 2.362 in60 mm | N/A 2.882 in73.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 712006 |
N/A
32 |
N/A 2.362 in60 mm | N/A 3.236 in82.2 mm | N/A 0.472 in12 mm | N/A Silicone |
N/A
|