Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710989 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.961 in75.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710247 |
N/A
62 |
N/A 1.496 in38 mm | N/A 1.937 in49.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710309 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.236 in6 mm | N/A Nitrile | N/A |
| 710319 |
N/A
47 |
N/A 1.496 in38 mm | N/A 2.287 in58.1 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 710823 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.921 in74.2 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer | N/A |
| 710834 |
N/A
41 |
N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710918 | N/A | N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.866 in22 mm | N/A Polyacrylate | N/A |
| 710509 |
N/A
74 |
N/A 1.496 in38 mm | N/A 2.371 in60.22 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710524 |
N/A
48 |
N/A 1.496 in38 mm | N/A 2.176 in55.28 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710619 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.291 in58.2 mm | N/A 0.394 in10 mm | N/A Ethylene-Acrylic |
N/A
|
| 710642 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710711 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.248 in6.3 mm | N/A Fluoro-Elastomer |
N/A
|
| 710713 |
N/A
32 |
N/A 1.496 in38 mm | N/A 3.354 in85.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710715 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710716 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.134 in54.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710721 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.449 in62.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710737 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.961 in75.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 321416 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 39875 | N/A | N/A 1.496 in38 mm | N/A 2.13 in54.1 mm | N/A 0.984 in25 mm | N/A PTFE | N/A |
| 1038 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.335 in59.3 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 1120 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.098 in53.3 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 1174 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.057 in52.25 mm | N/A 0.335 in8.5 mm | N/A Nitrile |
N/A
|
| 1175 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.293 in58.25 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 1176 | N/A | N/A 1.496 in38 mm | N/A 2.57 in65.27 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 1177 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.924 in74.27 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|