COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710989 N/A 40
N/A 1.496 in N/A 2.961 in N/A 0.315 in N/A Polyacrylate N/A
710247 N/A 62
N/A 1.496 in N/A 1.937 in N/A 0.315 in N/A Polyacrylate N/A
710309 N/A 40
N/A 1.496 in N/A 2.055 in N/A 0.236 in N/A Nitrile N/A
710319 N/A 47
N/A 1.496 in N/A 2.287 in N/A 0.433 in N/A Nitrile N/A CAD Icon (for items table)
710823 N/A 40
N/A 1.496 in N/A 2.921 in N/A 0.433 in N/A Fluoro-Elastomer N/A
710834 N/A 41
N/A 1.496 in N/A 1.976 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710918 N/A N/A 1.496 in N/A 1.976 in N/A 0.866 in N/A Polyacrylate N/A
710509 N/A 74
N/A 1.496 in N/A 2.371 in N/A 0.433 in N/A Nitrile N/A
710524 N/A 48
N/A 1.496 in N/A 2.176 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710619 N/A 32
N/A 1.496 in N/A 2.291 in N/A 0.394 in N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710642 N/A 32
N/A 1.496 in N/A 2.055 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
710711 N/A 32
N/A 1.496 in N/A 1.976 in N/A 0.248 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710713 N/A 32
N/A 1.496 in N/A 3.354 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710715 N/A 40
N/A 1.496 in N/A 2.488 in N/A 0.354 in N/A Polyacrylate N/A
710716 N/A 40
N/A 1.496 in N/A 2.134 in N/A 0.354 in N/A Polyacrylate N/A
710721 N/A 40
N/A 1.496 in N/A 2.449 in N/A 0.354 in N/A Polyacrylate N/A
710737 N/A 32
N/A 1.496 in N/A 2.961 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
321416 N/A 32
N/A 1.496 in N/A 2.055 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
39875 N/A N/A 1.496 in N/A 2.13 in N/A 0.984 in N/A PTFE N/A
1038 N/A 32
N/A 1.496 in N/A 2.335 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
1120 N/A 32
N/A 1.496 in N/A 2.098 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1174 N/A 32
N/A 1.496 in N/A 2.057 in N/A 0.335 in N/A Nitrile N/A CAD Icon (for items table)
1175 N/A 32
N/A 1.496 in N/A 2.293 in N/A 0.433 in N/A Nitrile N/A CAD Icon (for items table)
1176 N/A N/A 1.496 in N/A 2.57 in N/A 0.472 in N/A Polyacrylate N/A
1177 N/A 32
N/A 1.496 in N/A 2.924 in N/A 0.433 in N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »