Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 1196 |
N/A
47 |
N/A 1.496 in | N/A 2.057 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 6038030 | N/A | N/A 1.496 in | N/A 1.732 in | N/A 0.118 in | N/A Nitrile | N/A |
| 6038040 | N/A | N/A 1.496 in | N/A 1.811 in | N/A 0.157 in | N/A Nitrile | N/A |
| 4583 |
N/A
86 |
N/A 1.502 in | N/A 2.381 in | N/A 0.374 in | N/A Polyacrylate | N/A |
| 4530 |
N/A
96 |
N/A 1.502 in | N/A 2.132 in | N/A 0.492 in | N/A Polyacrylate | N/A |
| 710760 | N/A | N/A 1.502 in | N/A 2.144 in | N/A 0.488 in | N/A Polyacrylate | N/A |
| 4370N |
N/A
88 |
N/A 1.503 in | N/A 2.383 in | N/A 0.42 in | N/A Polyacrylate | N/A |
| 4934 |
N/A
79 |
N/A 1.503 in | N/A 2.379 in | N/A 0.374 in | N/A Polyacrylate | N/A |
| 710691 |
N/A
40 |
N/A 1.504 in | N/A 2.381 in | N/A 0.362 in | N/A Fluoro-Elastomer | N/A |
| 710605 |
N/A
32 |
N/A 1.512 in | N/A 2.337 in | N/A 0.339 in | N/A PTFE |
N/A
|
| 710233 |
N/A
32 |
N/A 1.516 in | N/A 2.096 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710318 |
N/A
32 |
N/A 1.516 in | N/A 2.291 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 710859 |
N/A
32 |
N/A 1.516 in | N/A 1.996 in | N/A 0.295 in | N/A Fluoro-Elastomer |
N/A
|
| 711009 | N/A | N/A 1.516 in | N/A | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710532 |
N/A
75 |
N/A 1.521 in | N/A 2.66 in | N/A 0.425 in | N/A Polyacrylate | N/A |
| 710547 |
N/A
75 |
N/A 1.521 in | N/A 2.669 in | N/A 0.445 in | N/A Nitrile | N/A |
| 8610 |
N/A
74 |
N/A 1.521 in | N/A 2.66 in | N/A 0.424 in | N/A Nitrile | N/A |
| 8611N |
N/A
74 |
N/A 1.521 in | N/A 2.66 in | N/A 0.594 in | N/A Nitrile | N/A |
| 8940S |
N/A
48 |
N/A 1.523 in | N/A 2.718 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 452222 |
N/A
45 |
N/A 1.531 in | N/A 2.378 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472222 |
N/A
47 |
N/A 1.531 in | N/A 2.379 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 710673 |
N/A
32 |
N/A 1.532 in | N/A 3.146 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710451 |
N/A
32 |
N/A 1.535 in | N/A 2.098 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 1126 |
N/A
25 |
N/A 1.535 in | N/A 1.998 in | N/A 0.335 in | N/A Nitrile | N/A |
| 710118 |
N/A
40 |
N/A 1.535 in | N/A 2.335 in | N/A 0.433 in | N/A Nitrile | N/A |