COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710120 N/A 35
N/A 1.535 in39 mm N/A 1.9800 in50.29 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710122 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710123 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710214 N/A 40
N/A 1.535 in39 mm N/A 2.334 in59.28 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710582 N/A 32
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.339 in8.6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710338 N/A 66
N/A 1.535 in39 mm N/A 2.051 in52.1 mm N/A 0.236 in6 mm N/A Nitrile N/A
710404 N/A 49
N/A 1.535 in39 mm N/A 2.13 in54.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710921 N/A 40
N/A 1.535 in39 mm N/A 3.236 in82.2 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
710922 N/A 40
N/A 1.535 in39 mm N/A 2.37 in60.2 mm N/A 0.406 in10.3 mm N/A Polyacrylate N/A
710486 N/A 32
N/A 1.535 in39 mm N/A 2.8440 in72.24 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710632 N/A 40
N/A 1.535 in39 mm N/A 2.335 in59.32 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710738 N/A 40
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710772 N/A 40
N/A 1.535 in39 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
324204 N/A 32
N/A 1.535 in39 mm N/A 2.259 in57.38 mm N/A 0.38 in9.65 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
129BULK N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
129PKG N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
8695S N/A 47
N/A 1.55 in39.37 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4434V N/A 86
N/A 1.552 in39.421 mm N/A 3.166 in80.416 mm N/A 0.567 in14.402 mm N/A Fluoro-Elastomer N/A
4244 N/A 72
N/A 1.552 in39.421 mm N/A 2.402 in61.011 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
5778V N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Fluoro-Elastomer N/A
472635 N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
5778 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Polyacrylate N/A
4941V N/A 74
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.608 in15.443 mm N/A Fluoro-Elastomer N/A
710046 N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 3.934 in99.924 mm N/A Nitrile N/A
710461 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.63 in16.002 mm N/A Fluoro-Elastomer N/A
Unit of Measure
« 56 57 58 59 60 »