Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710120 |
N/A
35 |
N/A 1.535 in | N/A 1.9800 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 710122 |
N/A
40 |
N/A 1.535 in | N/A 2.252 in | N/A 0.591 in | N/A Polyacrylate | N/A |
| 710123 |
N/A
40 |
N/A 1.535 in | N/A 2.252 in | N/A 0.433 in | N/A Polyacrylate | N/A |
| 710214 |
N/A
40 |
N/A 1.535 in | N/A 2.334 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710582 |
N/A
32 |
N/A 1.535 in | N/A 2.488 in | N/A 0.339 in | N/A Fluoro-Elastomer |
N/A
|
| 710338 |
N/A
66 |
N/A 1.535 in | N/A 2.051 in | N/A 0.236 in | N/A Nitrile | N/A |
| 710404 |
N/A
49 |
N/A 1.535 in | N/A 2.13 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 710921 |
N/A
40 |
N/A 1.535 in | N/A 3.236 in | N/A 0.512 in | N/A Polyacrylate | N/A |
| 710922 |
N/A
40 |
N/A 1.535 in | N/A 2.37 in | N/A 0.406 in | N/A Polyacrylate | N/A |
| 710486 |
N/A
32 |
N/A 1.535 in | N/A 2.8440 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710632 |
N/A
40 |
N/A 1.535 in | N/A 2.335 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 710738 |
N/A
40 |
N/A 1.535 in | N/A 2.488 in | N/A 0.413 in | N/A Fluoro-Elastomer | N/A |
| 710772 |
N/A
40 |
N/A 1.535 in | N/A 2.213 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 324204 |
N/A
32 |
N/A 1.535 in | N/A 2.259 in | N/A 0.38 in | N/A Fluoro-Elastomer |
N/A
|
| 129BULK | N/A | N/A 1.549 in | N/A 1.755 in | N/A 0.103 in | N/A Nitrile | N/A |
| 129PKG | N/A | N/A 1.549 in | N/A 1.755 in | N/A 0.103 in | N/A Nitrile | N/A |
| 8695S |
N/A
47 |
N/A 1.55 in | N/A 2.69 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 4434V |
N/A
86 |
N/A 1.552 in | N/A 3.166 in | N/A 0.567 in | N/A Fluoro-Elastomer | N/A |
| 4244 |
N/A
72 |
N/A 1.552 in | N/A 2.402 in | N/A 0.415 in | N/A Nitrile | N/A |
| 5778V |
N/A
72 |
N/A 1.552 in | N/A 3.165 in | N/A 0.645 in | N/A Fluoro-Elastomer | N/A |
| 472635 |
N/A
47 |
N/A 1.552 in | N/A 2.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 5778 |
N/A
72 |
N/A 1.552 in | N/A 3.165 in | N/A 0.645 in | N/A Polyacrylate | N/A |
| 4941V |
N/A
74 |
N/A 1.552 in | N/A 3.165 in | N/A 0.608 in | N/A Fluoro-Elastomer | N/A |
| 710046 |
N/A
86 |
N/A 1.552 in | N/A 2.452 in | N/A 3.934 in | N/A Nitrile | N/A |
| 710461 |
N/A
72 |
N/A 1.552 in | N/A 3.165 in | N/A 0.63 in | N/A Fluoro-Elastomer | N/A |