Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455147 N/A 45
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3894V N/A 48
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5M89 N/A N/A 2.5 in63.5 mm N/A 3.442 in87.427 mm N/A 0.313 in7.95 mm N/A Felt N/A
797732 N/A N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
4561V N/A N/A 2.503 in63.576 mm N/A 3.439 in87.351 mm N/A 0.709 in18.009 mm N/A Fluoro-Elastomer N/A
4624V N/A 86
N/A 2.503 in63.576 mm N/A 3.633 in92.278 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710852 N/A 32
N/A 2.507 in63.678 mm N/A 3.273 in83.134 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8975S N/A 49
N/A 2.512 in63.805 mm N/A 3.51 in89.154 mm N/A 0.29 in7.366 mm N/A Nitrile N/A CAD Icon (for items table)
711004 N/A N/A 2.52 in64.01 mm N/A 3.61 in91.694 mm N/A 0.404 in10.262 mm N/A PTFE N/A
710277 N/A 32
N/A 2.52 in64.01 mm N/A 5.224 in132.69 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A CAD Icon (for items table)
710130 N/A 56
N/A 2.52 in64 mm N/A 3.039 in77.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710256 N/A 62
N/A 2.52 in64 mm N/A 3 in76.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710708 N/A 32
N/A 2.52 in64 mm N/A 3.118 in79.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710774 N/A 32
N/A 2.52 in64 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710878 N/A 40
N/A 2.539 in64.491 mm N/A 3.512 in89.205 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
145BULK N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
145PKG N/A N/A 2.55 in64.77 mm N/A 2.756 in70.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
476514 N/A 47
N/A 2.556 in64.922 mm N/A 3.942 in100.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710672 N/A 32
N/A 2.556 in64.922 mm N/A 3.146 in79.908 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
226510 N/A 32
N/A 2.559 in65 mm N/A 3.2 in81.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
226520 N/A 35
N/A 2.559 in65 mm N/A 3.357 in85.27 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
226530 N/A 35
N/A 2.559 in65 mm N/A 3.554 in90.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710094 N/A 66
N/A 2.559 in65 mm N/A 3.236 in82.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
710610 N/A 32
N/A 2.559 in65 mm N/A 3.472 in88.2 mm N/A 0.394 in10 mm N/A PTFE N/A CAD Icon (for items table)
710373 N/A 47
N/A 2.559 in65 mm N/A 3.35 in85.1 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710962 N/A 32
N/A 2.559 in65 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
712005 N/A 32
N/A 2.559 in65 mm N/A 3.319 in84.3 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Icon (for items table)
710785 N/A 32
N/A 2.559 in65 mm N/A 3.118 in79.2 mm N/A 0.787 in20 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710519 N/A 35
N/A 2.561 in65.049 mm N/A 3.979 in101.067 mm N/A 0.531 in13.487 mm N/A Nitrile N/A CAD Icon (for items table)
415988 N/A 41
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413479 N/A 41
N/A 2.562 in65.075 mm N/A 3.486 in88.544 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415098N N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415302 N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417481 N/A 41
N/A 2.562 in65.075 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
475002N N/A 47
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
5123 N/A 280
N/A 2.562 in65.075 mm N/A 3.095 in78.613 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
9943 N/A N/A 2.562 in65.075 mm N/A 3.777 in95.936 mm N/A 0.49 in12.446 mm N/A Nitrile N/A
455280 N/A 45
N/A 2.562 in65.075 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455311 N/A 45
N/A 2.562 in65.075 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
411330 N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
477069 N/A 47
N/A 2.598 in65.989 mm N/A 4.005 in101.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
712598 N/A 47
N/A 2.598 in65.989 mm N/A 4.004 in101.702 mm N/A 0.73 in18.542 mm N/A Nitrile N/A CAD Icon (for items table)
411330N N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
226610 N/A 41
N/A 2.598 in66 mm N/A 3.154 in80.11 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710055 N/A 32
N/A 2.598 in66 mm N/A 5.283 in134.2 mm N/A 0.61 in15.5 mm N/A Nitrile N/A CAD Icon (for items table)
710092 N/A 41
N/A 2.598 in66 mm N/A 3.351 in85.12 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
334BULK N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
334PKG N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
334V15 N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Viton N/A
231BULK N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
Unit of Measure
« 56 57 58 59 60 »