Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710482 |
N/A
86 |
N/A 1.552 in39.421 mm | N/A 3.165 in80.391 mm | N/A 0.546 in13.868 mm | N/A Fluoro-Elastomer | N/A |
| 711552 |
N/A
47 |
N/A 1.552 in39.421 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 710657 |
N/A
86 |
N/A 1.552 in39.421 mm | N/A 2.452 in62.281 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate | N/A |
| 2506 |
N/A
79 |
N/A 1.558 in39.573 mm | N/A 2.376 in60.35 mm | N/A 0.35 in8.89 mm | N/A Nitrile | N/A |
| 8935S |
N/A
79 |
N/A 1.558 in39.573 mm | N/A 2.254 in57.252 mm | N/A 0.437 in11.1 mm | N/A Nitrile | N/A |
| 710712 |
N/A
74 |
N/A 1.561 in39.649 mm | N/A 2.57 in65.278 mm | N/A 0.314 in7.976 mm | N/A Fluoro-Elastomer | N/A |
| 200640 |
N/A
200E |
N/A 1.562 in39.675 mm | N/A 2.621 in66.573 mm | N/A 0.285 in7.239 mm | N/A Nitrile | N/A |
| 450143 |
N/A
45 |
N/A 1.562 in39.675 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450185 |
N/A
45 |
N/A 1.562 in39.675 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450185V |
N/A
45 |
N/A 1.562 in39.675 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 450273 |
N/A
45 |
N/A 1.562 in39.675 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 330749V |
N/A
33 |
N/A 1.562 in39.675 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer | N/A |
| 200887 |
N/A
200E |
N/A 1.562 in39.675 mm | N/A 2.257 in57.328 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
| 340927 |
N/A
34 |
N/A 1.562 in39.675 mm | N/A 2.102 in53.391 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 39711 |
N/A
FW-H |
N/A 1.562 in39.675 mm | N/A 2.129 in54.077 mm | N/A 0.375 in9.525 mm | N/A PTFE | N/A |
| 450803 |
N/A
45 |
N/A 1.562 in39.675 mm | N/A 2.72 in69.088 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470064 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470682 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471316 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5796 |
N/A
201 |
N/A 1.562 in39.675 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Leather | N/A |
| 6336S |
N/A
26 |
N/A 1.562 in39.675 mm | N/A 2.701 in68.605 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 471821 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.441 in62.001 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471827 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472213 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472299 |
N/A
47 |
N/A 1.562 in39.675 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|