COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710482 N/A 86
N/A 1.552 in N/A 3.165 in N/A 0.546 in N/A Fluoro-Elastomer N/A
711552 N/A 47
N/A 1.552 in N/A 2.506 in N/A 0.312 in N/A Polyacrylate N/A CAD Icon (for items table)
710657 N/A 86
N/A 1.552 in N/A 2.452 in N/A 0.394 in N/A Polyacrylate N/A
2506 N/A 79
N/A 1.558 in N/A 2.376 in N/A 0.35 in N/A Nitrile N/A
8935S N/A 79
N/A 1.558 in N/A 2.254 in N/A 0.437 in N/A Nitrile N/A
710712 N/A 74
N/A 1.561 in N/A 2.57 in N/A 0.314 in N/A Fluoro-Elastomer N/A
200640 N/A 200E
N/A 1.562 in N/A 2.621 in N/A 0.285 in N/A Nitrile N/A
450143 N/A 45
N/A 1.562 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450185 N/A 45
N/A 1.562 in N/A 2.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450185V N/A 45
N/A 1.562 in N/A 2.506 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450273 N/A 45
N/A 1.562 in N/A 2.762 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
330749V N/A 33
N/A 1.562 in N/A 2.066 in N/A 0.25 in N/A Fluoro-Elastomer N/A
200887 N/A 200E
N/A 1.562 in N/A 2.257 in N/A 0.29 in N/A Nitrile N/A
340927 N/A 34
N/A 1.562 in N/A 2.102 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
39711 N/A FW-H
N/A 1.562 in N/A 2.129 in N/A 0.375 in N/A PTFE N/A
450803 N/A 45
N/A 1.562 in N/A 2.72 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470064 N/A 47
N/A 1.562 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470682 N/A 47
N/A 1.562 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471316 N/A 47
N/A 1.562 in N/A 2.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
5796 N/A 201
N/A 1.562 in N/A 2.69 in N/A 0.375 in N/A Leather N/A
6336S N/A 26
N/A 1.562 in N/A 2.701 in N/A 0.25 in N/A Nitrile N/A
471821 N/A 47
N/A 1.562 in N/A 2.441 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471827 N/A 47
N/A 1.562 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472213 N/A 47
N/A 1.562 in N/A 2.254 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472299 N/A 47
N/A 1.562 in N/A 2.378 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »