COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472299V N/A 47
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473229 N/A 47
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473441 N/A 47
N/A 1.562 in39.675 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473442 N/A 47
N/A 1.562 in39.675 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473490 N/A 47
N/A 1.562 in39.675 mm N/A 3.155 in80.137 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473517 N/A 47
N/A 1.562 in39.675 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
476510 N/A 47
N/A 1.562 in39.675 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
4889 N/A N/A 1.562 in39.675 mm N/A 2.84 in72.136 mm N/A 0.493 in12.522 mm N/A Fluoro-Elastomer N/A
4890 N/A 47
N/A 1.562 in39.675 mm N/A 2.88 in73.152 mm N/A 0.493 in12.522 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
7994S N/A 44
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.2 in5.08 mm N/A Nitrile N/A CAD Icon (for items table)
8160S N/A 32
N/A 1.562 in39.675 mm N/A 2.457 in62.408 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
8421S N/A 33
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
39920 N/A FW-H
N/A 1.562 in39.675 mm N/A 2.067 in52.502 mm N/A 0.188 in4.775 mm N/A PTFE N/A
40185 N/A 4L
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Leather N/A
40438S N/A 4S
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710198 N/A 40
N/A 1.565 in39.751 mm N/A 2.382 in60.503 mm N/A 0.394 in10.008 mm N/A Nitrile N/A
710904 N/A 32
N/A 1.567 in39.802 mm N/A 2.449 in62.205 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4141 N/A N/A 1.574 in39.98 mm N/A 2.683 in68.148 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
714569 N/A 32
N/A 1.574 in39.98 mm N/A 2.415 in61.341 mm N/A 0.54 in13.716 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710492 N/A N/A 1.575 in40.005 mm N/A 2.626 in66.7 mm N/A 0.748 in18.999 mm N/A Polyacrylate N/A
710530 N/A N/A 1.575 in40.005 mm N/A 2.626 in66.7 mm N/A 0.748 in18.999 mm N/A Polyacrylate N/A
1962 N/A 78
N/A 1.575 in40 mm N/A 2.052 in52.12 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
2011 N/A 40
N/A 1.575 in40 mm N/A 2.9630 in75.260 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
224010 N/A 35
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
224015 N/A 32
N/A 1.575 in40 mm N/A 2.058 in52.28 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »