Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472299V |
N/A
47 |
N/A 1.562 in | N/A 2.378 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 473229 |
N/A
47 |
N/A 1.562 in | N/A 2.506 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473441 |
N/A
47 |
N/A 1.562 in | N/A 2.754 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473442 |
N/A
47 |
N/A 1.562 in | N/A 2.879 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473490 |
N/A
47 |
N/A 1.562 in | N/A 3.155 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473517 |
N/A
47 |
N/A 1.562 in | N/A 2.129 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 476510 |
N/A
47 |
N/A 1.562 in | N/A 3.5480 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 4889 | N/A | N/A 1.562 in | N/A 2.84 in | N/A 0.493 in | N/A Fluoro-Elastomer | N/A |
| 4890 |
N/A
47 |
N/A 1.562 in | N/A 2.88 in | N/A 0.493 in | N/A Fluoro-Elastomer |
N/A
|
| 7994S |
N/A
44 |
N/A 1.562 in | N/A 2.066 in | N/A 0.2 in | N/A Nitrile |
N/A
|
| 8160S |
N/A
32 |
N/A 1.562 in | N/A 2.457 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 8421S |
N/A
33 |
N/A 1.562 in | N/A 2.066 in | N/A 0.25 in | N/A Nitrile | N/A |
| 39920 |
N/A
FW-H |
N/A 1.562 in | N/A 2.067 in | N/A 0.188 in | N/A PTFE | N/A |
| 40185 |
N/A
4L |
N/A 1.562 in | N/A 2.506 in | N/A 0.25 in | N/A Leather | N/A |
| 40438S |
N/A
4S |
N/A 1.562 in | N/A 2.378 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710198 |
N/A
40 |
N/A 1.565 in | N/A 2.382 in | N/A 0.394 in | N/A Nitrile | N/A |
| 710904 |
N/A
32 |
N/A 1.567 in | N/A 2.449 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 4141 | N/A | N/A 1.574 in | N/A 2.683 in | N/A 0.5 in | N/A Polyacrylate | N/A |
| 714569 |
N/A
32 |
N/A 1.574 in | N/A 2.415 in | N/A 0.54 in | N/A Fluoro-Elastomer |
N/A
|
| 710492 | N/A | N/A 1.575 in | N/A 2.626 in | N/A 0.748 in | N/A Polyacrylate | N/A |
| 710530 | N/A | N/A 1.575 in | N/A 2.626 in | N/A 0.748 in | N/A Polyacrylate | N/A |
| 1962 |
N/A
78 |
N/A 1.575 in | N/A 2.052 in | N/A 0.295 in | N/A Nitrile | N/A |
| 2011 |
N/A
40 |
N/A 1.575 in | N/A 2.9630 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 224010 |
N/A
35 |
N/A 1.575 in | N/A 2.058 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 224015 |
N/A
32 |
N/A 1.575 in | N/A 2.058 in | N/A 0.276 in | N/A Nitrile |
N/A
|