Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470119 |
N/A
47 |
N/A 0.5 in | N/A 1.003 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472467 |
N/A
47 |
N/A 0.5 in | N/A 1.382 in | N/A 0.406 in | N/A Nitrile |
N/A
|
| 48144 | N/A | N/A 0.5 in | N/A 1.003 in | N/A 0.25 in | N/A Nitrile | N/A |
| 712019 | N/A | N/A 0.5 in | N/A 0.879 in | N/A 0.313 in | N/A Nitrile | N/A |
| 8792S |
N/A
31 |
N/A 0.5 in | N/A 0.756 in | N/A 0.192 in | N/A Nitrile | N/A |
| 312196 |
N/A
31 |
N/A 0.5 in | N/A 0.848 in | N/A 0.25 in | N/A Nitrile | N/A |
| 324234V |
N/A
32 |
N/A 0.5 in | N/A 1.017 in | N/A 0.204 in | N/A Fluoro-Elastomer |
N/A
|
| 410119 |
N/A
41 |
N/A 0.5 in | N/A 1.003 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 342613 |
N/A
34 |
N/A 0.5 in | N/A 0.881 in | N/A 0.125 in | N/A Nitrile |
N/A
|
| 342614 |
N/A
34 |
N/A 0.5 in | N/A 0.881 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 342805 |
N/A
34 |
N/A 0.5 in | N/A 0.693 in | N/A 0.093 in | N/A Nitrile |
N/A
|
| 477732 |
N/A
47 |
N/A 0.5 in | N/A 0.879 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471530 |
N/A
47 |
N/A 0.531 in | N/A 1.128 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 113BULK | N/A | N/A 0.549 in | N/A 0.755 in | N/A 0.103 in | N/A Nitrile | N/A |
| 113PKG | N/A | N/A 0.549 in | N/A 0.755 in | N/A 0.103 in | N/A Nitrile | N/A |
| 113V35 | N/A | N/A 0.549 in | N/A 0.755 in | N/A 0.103 in | N/A Fluoro-Elastomer | N/A |
| 473546 |
N/A
47 |
N/A 0.551 in | N/A 1.004 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 221410 |
N/A
35 |
N/A 0.551 in | N/A 0.954 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710116 |
N/A
32 |
N/A 0.551 in | N/A 0.992 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 710820 |
N/A
32 |
N/A 0.551 in | N/A 0.992 in | N/A 0.748 in | N/A Polyacrylate |
N/A
|
| 710782 |
N/A
32 |
N/A 0.551 in | N/A 1.031 in | N/A 0.484 in | N/A Nitrile |
N/A
|
| 015BULK | N/A | N/A 0.551 in | N/A 0.691 in | N/A 0.07 in | N/A Nitrile | N/A |
| 015PKG | N/A | N/A 0.551 in | N/A 0.691 in | N/A 0.07 in | N/A Nitrile | N/A |
| 471535 |
N/A
47 |
N/A 0.562 in | N/A 1.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471551 |
N/A
47 |
N/A 0.562 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile |
N/A
|