Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

50405 N/A 5L
N/A 0.718 in18.237 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Leather N/A
210BULK N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
210PKG N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
210V35 N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
472878 N/A 47
N/A 0.735 in18.669 mm N/A 1.252 in31.801 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710272 N/A 32
N/A 0.736 in18.694 mm N/A 1.386 in35.204 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A CAD Icon (for items table)
473416 N/A 47
N/A 0.737 in18.72 mm N/A 1.379 in35.027 mm N/A 0.343 in8.712 mm N/A Nitrile N/A CAD Icon (for items table)
116BULK N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116PKG N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116V35 N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
018BULK N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
018PKG N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
7929S N/A 33
N/A 0.742 in18.847 mm N/A 1.067 in27.102 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
221920 N/A 32
N/A 0.748 in19 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
221922 N/A 32
N/A 0.748 in19 mm N/A 1.268 in32.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710154 N/A 32
N/A 0.748 in19 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710273 N/A 35
N/A 0.748 in19 mm N/A 1.387 in35.23 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710445 N/A 35
N/A 0.748 in19 mm N/A 1.386 in35.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710805 N/A 32
N/A 0.748 in19 mm N/A 1.465 in37.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
6019030 N/A N/A 0.748 in19 mm N/A 0.984 in25 mm N/A 0.118 in3 mm N/A Nitrile N/A
450340 N/A 45
N/A 0.75 in19.05 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
340495 N/A 34
N/A 0.75 in19.05 mm N/A 1.133 in28.778 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
2287 N/A 274
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.28 in7.112 mm N/A Nitrile N/A
240735 N/A 24
N/A 0.75 in19.05 mm N/A 1.01 in25.654 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
240816 N/A 24
N/A 0.75 in19.05 mm N/A 1.072 in27.229 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
254270 N/A 25
N/A 0.75 in19.05 mm N/A 1.129 in28.677 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
471498 N/A 47
N/A 0.75 in19.05 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471554 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471554V N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470027 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
470141 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470211 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471567 N/A 47
N/A 0.75 in19.05 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471643 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471684 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470390 N/A 47
N/A 0.75 in19.05 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470895 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470954 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470954V N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471698 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472538 N/A 47
N/A 0.75 in19.05 mm N/A 2.131 in54.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472649 N/A 47
N/A 0.75 in19.05 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473196 N/A 47
N/A 0.75 in19.05 mm N/A 1.787 in45.39 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6835S N/A 33
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473406 N/A 47
N/A 0.75 in19.05 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473407 N/A 47
N/A 0.75 in19.05 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474131 N/A 47
N/A 0.75 in19.05 mm N/A 1.306 in33.172 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480821 N/A 48
N/A 0.75 in19.05 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480954 N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480954V N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »