Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 224020 |
N/A
32 |
N/A 1.575 in | N/A 2.176 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 224025 |
N/A
48 |
N/A 1.575 in | N/A 2.215 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 224026 |
N/A
35 |
N/A 1.575 in | N/A 2.215 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 224040 |
N/A
35 |
N/A 1.575 in | N/A 2.37 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 224045 |
N/A
32 |
N/A 1.575 in | N/A 2.452 in | N/A 0.433 in | N/A Nitrile |
N/A
|
| 224052 |
N/A
32 |
N/A 1.575 in | N/A 2.058 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 224053 |
N/A
32 |
N/A 1.575 in | N/A 2.052 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 224063 |
N/A
40 |
N/A 1.575 in | N/A 2.492 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 224066 |
N/A
40 |
N/A 1.575 in | N/A 2.61 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 224068 |
N/A
40 |
N/A 1.575 in | N/A 2.681 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 224100 |
N/A
35 |
N/A 1.575 in | N/A 2.57 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 239201 |
N/A
40 |
N/A 1.575 in | N/A 2.055 in | N/A 0.256 in | N/A Nitrile | N/A |
| 4175 | N/A | N/A 1.575 in | N/A 2.056 in | N/A 0.354 in | N/A Nitrile | N/A |
| 710131 |
N/A
69 |
N/A 1.575 in | N/A 2.449 in | N/A 0.354 in | N/A Nitrile | N/A |
| 710134 |
N/A
40 |
N/A 1.575 in | N/A 2.213 in | N/A 0.394 in | N/A Nitrile | N/A |
| 473677 |
N/A
47 |
N/A 1.575 in | N/A 2.169 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 474133 |
N/A
47 |
N/A 1.575 in | N/A 2.918 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710113 |
N/A
40 |
N/A 1.575 in | N/A 2.9650 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710147 |
N/A
40 |
N/A 1.575 in | N/A 2.37 in | N/A 0.315 in | N/A Nitrile | N/A |
| 710196 |
N/A
32 |
N/A 1.575 in | N/A 2.452 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710591 |
N/A
87 |
N/A 1.575 in | N/A 2.959 in | N/A 0.531 in | N/A Fluoro-Elastomer | N/A |
| 710598 |
N/A
40 |
N/A 1.575 in | N/A 2.213 in | N/A 0.315 in | N/A Fluoro-Elastomer | N/A |
| 711005 |
N/A
32 |
N/A 1.575 in | N/A 2.173 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 711034 |
N/A
40 |
N/A 1.575 in | N/A 2.764 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710227 |
N/A
32 |
N/A 1.575 in | N/A 2.453 in | N/A 0.256 in | N/A Nitrile |
N/A
|