Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 476283N |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 4.254 in108.052 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 476574N |
N/A
47 |
N/A 2.75 in69.85 mm | N/A 3.942 in100.127 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 480491 |
N/A
48 |
N/A 2.75 in69.85 mm | N/A 3.486 in88.544 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 485364N |
N/A
48 |
N/A 2.75 in69.85 mm | N/A 3.505 in89.027 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 710038 | N/A | N/A 2.75 in69.85 mm | N/A 3.255 in82.677 mm | N/A 0.312 in7.925 mm | N/A Urethane | N/A |
| 710395 |
N/A
06 |
N/A 2.75 in69.85 mm | N/A 3.784 in96.114 mm | N/A 0.762 in19.355 mm | N/A Nitrile | N/A |
| P710493 |
N/A
34 |
N/A 2.75 in69.85 mm | N/A 4.504 in114.402 mm | N/A 1.181 in29.997 mm | N/A Polyacrylate |
N/A
|
| P710494 |
N/A
34 |
N/A 2.75 in69.85 mm | N/A 4.5000 in114.300 mm | N/A 1.181 in29.997 mm | N/A Polyacrylate |
N/A
|
| 310841 |
N/A
31 |
N/A 2.75 in69.85 mm | N/A 3.13 in79.502 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 455272 |
N/A
45 |
N/A 2.75 in69.85 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 370352A |
N/A
11 |
N/A 2.75 in69.85 mm | N/A 3.792 in96.317 mm | N/A 0.767 in19.482 mm | N/A Nitrile | N/A |
| 417316V |
N/A
41 |
N/A 2.751 in69.875 mm | N/A 3.756 in95.402 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 370127A |
N/A
06 |
N/A 2.752 in69.901 mm | N/A 3.943 in100.152 mm | N/A 0.565 in14.351 mm | N/A Nitrile | N/A |
| 40392 |
N/A
FW-H |
N/A 2.756 in70.002 mm | N/A 4.009 in101.829 mm | N/A 0.469 in11.913 mm | N/A PTFE | N/A |
| 227020 |
N/A
32 |
N/A 2.756 in70 mm | N/A 3.474 in88.25 mm | N/A 0.472 in12 mm | N/A Silicone |
N/A
|
| 227040 |
N/A
35 |
N/A 2.756 in70 mm | N/A 3.556 in90.32 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 227045 |
N/A
47 |
N/A 2.756 in70 mm | N/A 3.631 in92.23 mm | N/A 0.472 in12 mm | N/A Silicone |
N/A
|
| 710456 |
N/A
48 |
N/A 2.756 in70 mm | N/A 3.709 in94.2 mm | N/A 0.413 in10.5 mm | N/A Nitrile |
N/A
|
| 710763 |
N/A
40 |
N/A 2.756 in70 mm | N/A 4.413 in112.1 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 1021V |
N/A
32 |
N/A 2.756 in70 mm | N/A 3.441 in87.4 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710554 |
N/A
32 |
N/A 2.795 in71 mm | N/A 3.354 in85.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 149BULK | N/A | N/A 2.8 in71.12 mm | N/A 3.006 in76.352 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 149PKG | N/A | N/A 2.8 in71.12 mm | N/A 3.006 in76.352 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 417485 |
N/A
41 |
N/A 2.812 in71.425 mm | N/A 3.881 in98.577 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 455005 |
N/A
45 |
N/A 2.812 in71.425 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 475384 |
N/A
47 |
N/A 2.812 in71.425 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 411348 |
N/A
41 |
N/A 2.812 in71.425 mm | N/A 4.254 in108.052 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 710075 |
N/A
32 |
N/A 2.832 in71.933 mm | N/A 3.635 in92.329 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 1986 |
N/A
48 |
N/A 2.835 in72 mm | N/A 3.474 in88.25 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 227235 |
N/A
32 |
N/A 2.835 in72 mm | N/A 3.791 in96.28 mm | N/A 0.354 in9 mm | N/A Fluoro-Elastomer |
N/A
|
| 2081 |
N/A
41 |
N/A 2.843 in72.212 mm | N/A 3.944 in100.178 mm | N/A 0.495 in12.573 mm | N/A Nitrile |
N/A
|
| 456837V |
N/A
45 |
N/A 2.843 in72.212 mm | N/A 4.008 in101.803 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710568 | N/A | N/A 2.847 in72.314 mm | N/A 3.942 in100.127 mm | N/A 0.614 in15.596 mm | N/A Polyacrylate | N/A |
| 336BULK | N/A | N/A 2.85 in72.39 mm | N/A 3.2700 in83.058 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 336PKG | N/A | N/A 2.85 in72.39 mm | N/A 3.2700 in83.058 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 710563 |
N/A
47 |
N/A 2.854 in72.492 mm | N/A 4.262 in108.255 mm | N/A 0.74 in18.796 mm | N/A Polyacrylate |
N/A
|
| 710564 |
N/A
74 |
N/A 2.854 in72.492 mm | N/A 3.888 in98.755 mm | N/A 0.433 in10.998 mm | N/A Fluoro-Elastomer | N/A |
| 710573 |
N/A
62 |
N/A 2.856 in72.542 mm | N/A 3.537 in89.84 mm | N/A 0.252 in6.401 mm | N/A Nitrile | N/A |
| 233BULK | N/A | N/A 2.859 in72.619 mm | N/A 3.137 in79.68 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 233PKG | N/A | N/A 2.859 in72.619 mm | N/A 3.137 in79.68 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 150BULK | N/A | N/A 2.862 in72.695 mm | N/A 3.068 in77.927 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 150PKG | N/A | N/A 2.862 in72.695 mm | N/A 3.068 in77.927 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 040BULK | N/A | N/A 2.864 in72.746 mm | N/A 3.004 in76.302 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 040PKG | N/A | N/A 2.864 in72.746 mm | N/A 3.004 in76.302 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710586 |
N/A
56 |
N/A 2.87 in72.9 mm | N/A 3.881 in98.577 mm | N/A 0.354 in8.992 mm | N/A Fluoro-Elastomer | N/A |
| 710493 | N/A | N/A 2.874 in73 mm | N/A 4.47 in113.538 mm | N/A 0.827 in21.006 mm | N/A Polyacrylate | N/A |
| 710494 | N/A | N/A 2.874 in73 mm | N/A 4.47 in113.538 mm | N/A 1.163 in29.54 mm | N/A Polyacrylate | N/A |
| 474230 |
N/A
47 |
N/A 2.874 in73 mm | N/A 3.5480 in90.12 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 416285 |
N/A
41 |
N/A 2.875 in73.025 mm | N/A 4.254 in108.052 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415303 |
N/A
41 |
N/A 2.875 in73.025 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|