Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710250 |
N/A
91 |
N/A 1.575 in | N/A 2.764 in | N/A 0.571 in | N/A Polyacrylate | N/A |
| 710284 |
N/A
90 |
N/A 1.575 in | N/A 2.091 in | N/A 0.984 in | N/A Polyacrylate | N/A |
| 710287 |
N/A
32 |
N/A 1.575 in | N/A 2.134 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 710300 |
N/A
47 |
N/A 1.575 in | N/A 2.173 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 710308 |
N/A
32 |
N/A 1.575 in | N/A 2.055 in | N/A 0.236 in | N/A Polyacrylate |
N/A
|
| 710311 |
N/A
25 |
N/A 1.575 in | N/A 2.13 in | N/A 0.276 in | N/A Nitrile | N/A |
| 710326 |
N/A
66 |
N/A 1.575 in | N/A 2.524 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710432 |
N/A
32 |
N/A 1.575 in | N/A 2.252 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710444 |
N/A
32 |
N/A 1.575 in | N/A 2.134 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 710798 |
N/A
40 |
N/A 1.575 in | N/A 2.173 in | N/A 0.295 in | N/A Polyacrylate | N/A |
| 710808 | N/A | N/A 1.575 in | N/A 2.169 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710839 |
N/A
40 |
N/A 1.575 in | N/A 2.843 in | N/A 0.394 in | N/A Fluoro-Elastomer | N/A |
| 710889 |
N/A
74 |
N/A 1.575 in | N/A 2.567 in | N/A 0.256 in | N/A Fluoro-Elastomer | N/A |
| 710898 |
N/A
32 |
N/A 1.575 in | N/A 3 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 710966 |
N/A
32 |
N/A 1.575 in | N/A 2.528 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710967 | N/A | N/A 1.575 in | N/A 2.37 in | N/A 0.472 in | N/A Polyacrylate | N/A |
| 710491 |
N/A
32 |
N/A 1.575 in | N/A 2.724 in | N/A 0.531 in | N/A Polyacrylate |
N/A
|
| 710505 |
N/A
32 |
N/A 1.575 in | N/A 2.293 in | N/A 0.236 in | N/A Nitrile |
N/A
|
| 710512 |
N/A
40 |
N/A 1.575 in | N/A 2.291 in | N/A 0.335 in | N/A Polyacrylate | N/A |
| 710523 |
N/A
40 |
N/A 1.575 in | N/A 2.843 in | N/A 0.433 in | N/A Nitrile | N/A |
| 710539 |
N/A
32 |
N/A 1.575 in | N/A 2.367 in | N/A 0.217 in | N/A Fluoro-Elastomer |
N/A
|
| 710540 |
N/A
57 |
N/A 1.575 in | N/A 2.209 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710548 |
N/A
32 |
N/A 1.575 in | N/A 2.724 in | N/A 0.606 in | N/A Nitrile |
N/A
|
| 712011 |
N/A
32 |
N/A 1.575 in | N/A 2.961 in | N/A 0.472 in | N/A Nitrile |
N/A
|
| 712551 |
N/A
32 |
N/A 1.575 in | N/A 2.215 in | N/A 0.394 in | N/A Nitrile |
N/A
|