Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710670 |
N/A
40 |
N/A 1.575 in | N/A 2.961 in | N/A 0.433 in | N/A Polyacrylate | N/A |
| 710677 |
N/A
32 |
N/A 1.575 in | N/A 2.291 in | N/A 0.354 in | N/A Ethylene-Acrylic |
N/A
|
| 710678 |
N/A
32 |
N/A 1.575 in | N/A 2.291 in | N/A 0.315 in | N/A Ethylene-Acrylic |
N/A
|
| 710686 |
N/A
40 |
N/A 1.575 in | N/A 2.724 in | N/A 0.531 in | N/A Nitrile | N/A |
| 710687 | N/A | N/A 1.575 in | N/A 2.957 in | N/A 0.591 in | N/A Polyacrylate | N/A |
| 710689 |
N/A
32 |
N/A 1.575 in | N/A 2.291 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 710717 |
N/A
32 |
N/A 1.575 in | N/A 2.173 in | N/A 0.289 in | N/A Fluoro-Elastomer |
N/A
|
| 710727 |
N/A
40 |
N/A 1.575 in | N/A 2.528 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 710731 |
N/A
40 |
N/A 1.575 in | N/A 2.528 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710733 |
N/A
40 |
N/A 1.575 in | N/A 2.528 in | N/A 0.315 in | N/A Polyacrylate | N/A |
| 710770 |
N/A
32 |
N/A 1.575 in | N/A 2.449 in | N/A 0.433 in | N/A Polyacrylate |
N/A
|
| 710776 |
N/A
32 |
N/A 1.575 in | N/A 2.961 in | N/A 0.394 in | N/A Fluoro-Elastomer |
N/A
|
| 710797 |
N/A
74 |
N/A 1.575 in | N/A 2.291 in | N/A 0.441 in | N/A Polyacrylate | N/A |
| 1036 |
N/A
40 |
N/A 1.575 in | N/A 3.002 in | N/A 0.354 in | N/A Nitrile | N/A |
| 1146 |
N/A
32 |
N/A 1.575 in | N/A 3.003 in | N/A 0.492 in | N/A Polyacrylate |
N/A
|
| 1213N |
N/A
47 |
N/A 1.575 in | N/A 2.13 in | N/A 0.217 in | N/A Polyacrylate |
N/A
|
| 1216N |
N/A
74 |
N/A 1.575 in | N/A 2.524 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 1217 |
N/A
35 |
N/A 1.575 in | N/A 2.058 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 3459 |
N/A
74 |
N/A 1.575 in | N/A 2.289 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 350572 |
N/A
35 |
N/A 1.575 in | N/A 2.848 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 450666 |
N/A
45 |
N/A 1.578 in | N/A 2.412 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450065 |
N/A
45 |
N/A 1.593 in | N/A 2.441 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450274 |
N/A
45 |
N/A 1.593 in | N/A 2.762 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 451469 |
N/A
45 |
N/A 1.593 in | N/A 2.627 in | N/A 0.34 in | N/A Nitrile |
N/A
|
| 482253 |
N/A
48 |
N/A 1.593 in | N/A 2.506 in | N/A 0.25 in | N/A Nitrile |
N/A
|