Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 227550 |
N/A
32 |
N/A 2.953 in75 mm | N/A 3.948 in100.27 mm | N/A 0.512 in13 mm | N/A Silicone |
N/A
|
| 710087 |
N/A
45 |
N/A 2.953 in75 mm | N/A 4.416 in112.17 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710240 |
N/A
35 |
N/A 2.953 in75 mm | N/A 3.433 in87.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710384 |
N/A
25 |
N/A 2.953 in75 mm | N/A 3.941 in100.1 mm | N/A 0.512 in13 mm | N/A Nitrile | N/A |
| 710462 |
N/A
32 |
N/A 2.953 in75 mm | N/A 3.748 in95.2 mm | N/A 0.413 in10.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710641 |
N/A
32 |
N/A 2.953 in75 mm | N/A 3.866 in98.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710676 |
N/A
32 |
N/A 2.953 in75 mm | N/A 4.22 in107.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 39804 |
N/A
FW-H |
N/A 2.953 in75 mm | N/A 3.666 in93.12 mm | N/A 0.315 in8 mm | N/A PTFE | N/A |
| 370247A | N/A | N/A 2.955 in75.057 mm | N/A 3.882 in98.603 mm | N/A 0.488 in12.395 mm | N/A Nitrile | N/A |
| 337BULK | N/A | N/A 2.975 in75.565 mm | N/A 3.395 in86.233 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 337PKG | N/A | N/A 2.975 in75.565 mm | N/A 3.395 in86.233 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 234BULK | N/A | N/A 2.984 in75.794 mm | N/A 3.262 in82.855 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 234PKG | N/A | N/A 2.984 in75.794 mm | N/A 3.262 in82.855 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 151BULK | N/A | N/A 2.987 in75.87 mm | N/A 3.193 in81.102 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 151PKG | N/A | N/A 2.987 in75.87 mm | N/A 3.193 in81.102 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 3698 |
N/A
32 |
N/A 2.988 in75.895 mm | N/A 3.748 in95.199 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 041BULK | N/A | N/A 2.989 in75.921 mm | N/A 3.129 in79.477 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 041PKG | N/A | N/A 2.989 in75.921 mm | N/A 3.129 in79.477 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710828 | N/A | N/A 2.992 in75.997 mm | N/A 3.693 in93.802 mm | N/A 0.343 in8.712 mm | N/A Nitrile | N/A |
| 227610 |
N/A
32 |
N/A 2.992 in76 mm | N/A 3.866 in98.2 mm | N/A 0.472 in12 mm | N/A Silicone |
N/A
|
| 4307V |
N/A
32 |
N/A 2.992 in76 mm | N/A 3.633 in92.28 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710601 |
N/A
47 |
N/A 2.992 in76 mm | N/A 4.378 in111.2 mm | N/A 0.512 in13 mm | N/A PTFE |
N/A
|
| 710936 |
N/A
32 |
N/A 2.992 in76 mm | N/A 4.264 in108.3 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710465 |
N/A
32 |
N/A 2.992 in76 mm | N/A 3.713 in94.31 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 1019 |
N/A
32 |
N/A 2.992 in76 mm | N/A 3.672 in93.27 mm | N/A 0.354 in9 mm | N/A Silicone |
N/A
|
| 200133 |
N/A
200E |
N/A 3 in76.2 mm | N/A 4.6 in116.84 mm | N/A 0.433 in10.998 mm | N/A Nitrile | N/A |
| 45013S |
N/A
4S |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 415836 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 415836N |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 415836V |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer |
N/A
|
| 415962 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.336 in110.134 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415995 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 415995V |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 416370 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.756 in120.802 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415013 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415013N |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415086N |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.254 in108.052 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415088 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 3592 |
N/A
90 |
N/A 3 in76.2 mm | N/A 5.506 in139.852 mm | N/A 1.266 in32.156 mm | N/A Polyacrylate | N/A |
| 415281N |
N/A
41 |
N/A 3 in76.2 mm | N/A 3.756 in95.402 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 415479 |
N/A
41 |
N/A 3 in76.2 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 3905 |
N/A
76 |
N/A 3 in76.2 mm | N/A 4.943 in125.552 mm | N/A 0.303 in7.696 mm | N/A Polyacrylate | N/A |
| 417349 |
N/A
41 |
N/A 3 in76.2 mm | N/A 3.756 in95.402 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 417349V |
N/A
41 |
N/A 3 in76.2 mm | N/A 3.756 in95.402 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer |
N/A
|
| 417350 |
N/A
41 |
N/A 3 in76.2 mm | N/A 3.881 in98.577 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 417351 |
N/A
41 |
N/A 3 in76.2 mm | N/A 4.13 in104.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 455479 |
N/A
45 |
N/A 3 in76.2 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455479V |
N/A
45 |
N/A 3 in76.2 mm | N/A 3.881 in98.577 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 455509 |
N/A
45 |
N/A 3 in76.2 mm | N/A 3.941 in100.101 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455820 |
N/A
45 |
N/A 3 in76.2 mm | N/A 4.881 in123.977 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|