COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710140 N/A 32
N/A 1.594 in40.488 mm N/A 2.293 in58.242 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
480581 N/A 48
N/A 1.594 in40.488 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710436 N/A 35
N/A 1.594 in40.488 mm N/A 2.075 in52.705 mm N/A 0.236 in5.994 mm N/A Polyacrylate N/A CAD Icon (for items table)
710736 N/A 75
N/A 1.594 in40.488 mm N/A 3.157 in80.188 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
4764 N/A 86
N/A 1.598 in40.589 mm N/A 2.483 in63.068 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
4765 N/A 79
N/A 1.598 in40.589 mm N/A 2.483 in63.068 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer N/A
326V35 N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
326BULK N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
326PKG N/A N/A 1.6 in40.64 mm N/A 2.02 in51.308 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
4674N N/A N/A 1.605 in40.767 mm N/A 2.804 in71.222 mm N/A 0.364 in9.246 mm N/A Polyacrylate N/A
714679 N/A 90
N/A 1.605 in40.767 mm N/A 2.565 in65.151 mm N/A 0.369 in9.373 mm N/A Polyacrylate N/A
2658V N/A 75
N/A 1.609 in40.869 mm N/A 2.441 in62.001 mm N/A 0.3 in7.62 mm N/A Fluoro-Elastomer N/A
223BULK N/A N/A 1.609 in40.869 mm N/A 1.887 in47.93 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
223PKG N/A N/A 1.609 in40.869 mm N/A 1.887 in47.93 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
6283S N/A 26
N/A 1.61 in40.89 mm N/A 2.531 in64.287 mm N/A 0.3 in7.62 mm N/A Nitrile N/A
130BULK N/A N/A 1.612 in40.945 mm N/A 1.818 in46.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
130PKG N/A N/A 1.612 in40.945 mm N/A 1.818 in46.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710535 N/A 32
N/A 1.614 in40.996 mm N/A 2.44 in61.976 mm N/A 0.299 in7.595 mm N/A Polyacrylate N/A CAD Icon (for items table)
710541 N/A 86
N/A 1.614 in40.996 mm N/A 2.36 in59.944 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A
710114 N/A 98
N/A 1.614 in41 mm N/A 2.327 in59.1 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710141 N/A 40
N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710978 N/A N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710979 N/A 74
N/A 1.614 in41 mm N/A 2.409 in61.2 mm N/A 0.319 in8.1 mm N/A Fluoro-Elastomer N/A
710220 N/A 32
N/A 1.614 in41 mm N/A 2.45 in62.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710402 N/A 32
N/A 1.614 in41 mm N/A 2.685 in68.2 mm N/A 0.512 in13 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »