COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710140 N/A 32
N/A 1.594 in N/A 2.293 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
480581 N/A 48
N/A 1.594 in N/A 2.129 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
710436 N/A 35
N/A 1.594 in N/A 2.075 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
710736 N/A 75
N/A 1.594 in N/A 3.157 in N/A 0.394 in N/A Polyacrylate N/A
4764 N/A 86
N/A 1.598 in N/A 2.483 in N/A 0.42 in N/A Polyacrylate N/A
4765 N/A 79
N/A 1.598 in N/A 2.483 in N/A 0.35 in N/A Fluoro-Elastomer N/A
326V35 N/A N/A 1.6 in N/A 2.02 in N/A 0.21 in N/A Fluoro-Elastomer N/A
326BULK N/A N/A 1.6 in N/A 2.02 in N/A 0.21 in N/A Nitrile N/A
326PKG N/A N/A 1.6 in N/A 2.02 in N/A 0.21 in N/A Nitrile N/A
4674N N/A N/A 1.605 in N/A 2.804 in N/A 0.364 in N/A Polyacrylate N/A
714679 N/A 90
N/A 1.605 in N/A 2.565 in N/A 0.369 in N/A Polyacrylate N/A
2658V N/A 75
N/A 1.609 in N/A 2.441 in N/A 0.3 in N/A Fluoro-Elastomer N/A
223BULK N/A N/A 1.609 in N/A 1.887 in N/A 0.139 in N/A Nitrile N/A
223PKG N/A N/A 1.609 in N/A 1.887 in N/A 0.139 in N/A Nitrile N/A
6283S N/A 26
N/A 1.61 in N/A 2.531 in N/A 0.3 in N/A Nitrile N/A
130BULK N/A N/A 1.612 in N/A 1.818 in N/A 0.103 in N/A Nitrile N/A
130PKG N/A N/A 1.612 in N/A 1.818 in N/A 0.103 in N/A Nitrile N/A
710535 N/A 32
N/A 1.614 in N/A 2.44 in N/A 0.299 in N/A Polyacrylate N/A CAD Icon (for items table)
710541 N/A 86
N/A 1.614 in N/A 2.36 in N/A 0.425 in N/A Polyacrylate N/A
710114 N/A 98
N/A 1.614 in N/A 2.327 in N/A 0.394 in N/A Polyacrylate N/A
710141 N/A 40
N/A 1.614 in N/A 2.409 in N/A 0.315 in N/A Polyacrylate N/A
710978 N/A N/A 1.614 in N/A 2.409 in N/A 0.315 in N/A Polyacrylate N/A
710979 N/A 74
N/A 1.614 in N/A 2.409 in N/A 0.319 in N/A Fluoro-Elastomer N/A
710220 N/A 32
N/A 1.614 in N/A 2.45 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
710402 N/A 32
N/A 1.614 in N/A 2.685 in N/A 0.512 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »