COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710926 N/A N/A 1.614 in N/A 3.713 in N/A 0.945 in N/A Fluoro-Elastomer N/A
710497 N/A 32
N/A 1.614 in N/A 2.407 in N/A 0.63 in N/A Polyacrylate N/A CAD Icon (for items table)
711181 N/A 32
N/A 1.614 in N/A 2.21 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710697 N/A 40
N/A 1.614 in N/A 2.921 in N/A 0.433 in N/A Polyacrylate N/A
710747 N/A 40
N/A 1.614 in N/A 2.407 in N/A 0.354 in N/A Fluoro-Elastomer N/A
1180 N/A 32
N/A 1.614 in N/A 2.177 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
1950 N/A 41
N/A 1.614 in N/A 2.096 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
030BULK N/A N/A 1.614 in N/A 1.754 in N/A 0.07 in N/A Nitrile N/A
030PKG N/A N/A 1.614 in N/A 1.754 in N/A 0.07 in N/A Nitrile N/A
6041040 N/A N/A 1.614 in N/A 1.929 in N/A 0.157 in N/A Nitrile N/A
4762N N/A 74
N/A 1.618 in N/A 2.849 in N/A 0.5 in N/A Polyacrylate N/A
8477S N/A 48
N/A 1.618 in N/A 2.535 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
8835L N/A 33
N/A 1.618 in N/A 2.579 in N/A 0.46 in N/A Leather N/A
8835S N/A 33
N/A 1.618 in N/A 2.579 in N/A 0.46 in N/A Nitrile N/A
410358N N/A 41
N/A 1.625 in N/A 2.378 in N/A 0.5 in N/A Polyacrylate N/A CAD Icon (for items table)
1999 N/A 48
N/A 1.625 in N/A 2.255 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450066 N/A 45
N/A 1.625 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450069 N/A 45
N/A 1.625 in N/A 2.627 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450078 N/A 45
N/A 1.625 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450194 N/A 45
N/A 1.625 in N/A 2.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450275 N/A 45
N/A 1.625 in N/A 2.762 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450335 N/A 45
N/A 1.625 in N/A 3.066 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
200641 N/A 200E
N/A 1.625 in N/A 2.467 in N/A 0.25 in N/A Nitrile N/A
204017 N/A 204
N/A 1.625 in N/A 2.332 in N/A 0.406 in N/A Nitrile N/A
204500 N/A 4S
N/A 1.625 in N/A 2.566 in N/A 0.25 in N/A Nitrile N/A
Unit of Measure
« 61 62 63 64 65 »