Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 205017 |
N/A
205 |
N/A 1.625 in41.275 mm | N/A 2.332 in59.233 mm | N/A 0.406 in10.312 mm | N/A Felt | N/A |
| 414268 |
N/A
41 |
N/A 1.625 in41.275 mm | N/A 3.004 in76.302 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 291099 |
N/A
29 |
N/A 1.625 in41.275 mm | N/A 2.566 in65.176 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| 471419 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 450415 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450467 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 3.256 in82.702 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450539 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 3.005 in76.327 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450819 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 453341 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.378 in60.401 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470066 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470358 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.378 in60.401 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 474274 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471829 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472419 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.12 in53.848 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473010 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473010N |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 473010V |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473117 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.332 in59.233 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 5727 |
N/A
205 |
N/A 1.625 in41.275 mm | N/A 2.727 in69.266 mm | N/A 0.406 in10.312 mm | N/A Felt | N/A |
| 473230 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473231 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473231V |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473232 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473367 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473367V |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|