COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

205017 N/A 205
N/A 1.625 in N/A 2.332 in N/A 0.406 in N/A Felt N/A
414268 N/A 41
N/A 1.625 in N/A 3.004 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
291099 N/A 29
N/A 1.625 in N/A 2.566 in N/A 0.375 in N/A Felt N/A
471419 N/A 47
N/A 1.625 in N/A 2.441 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450415 N/A 45
N/A 1.625 in N/A 3.001 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450467 N/A 45
N/A 1.625 in N/A 3.256 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450539 N/A 45
N/A 1.625 in N/A 3.005 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450819 N/A 45
N/A 1.625 in N/A 2.839 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
453341 N/A 45
N/A 1.625 in N/A 2.378 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470066 N/A 47
N/A 1.625 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470358 N/A 47
N/A 1.625 in N/A 2.378 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
474274 N/A 47
N/A 1.625 in N/A 2.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471829 N/A 47
N/A 1.625 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472419 N/A 47
N/A 1.625 in N/A 2.12 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473010 N/A 47
N/A 1.625 in N/A 2.506 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473010N N/A 47
N/A 1.625 in N/A 2.506 in N/A 0.312 in N/A Polyacrylate N/A CAD Icon (for items table)
473010V N/A 47
N/A 1.625 in N/A 2.506 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473117 N/A 47
N/A 1.625 in N/A 2.332 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
5727 N/A 205
N/A 1.625 in N/A 2.727 in N/A 0.406 in N/A Felt N/A
473230 N/A 47
N/A 1.625 in N/A 2.254 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473231 N/A 47
N/A 1.625 in N/A 2.378 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473231V N/A 47
N/A 1.625 in N/A 2.378 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473232 N/A 47
N/A 1.625 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473367 N/A 47
N/A 1.625 in N/A 2.441 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473367V N/A 47
N/A 1.625 in N/A 2.441 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »