Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 473443 |
N/A
47 |
N/A 1.625 in | N/A 2.754 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473444 |
N/A
47 |
N/A 1.625 in | N/A 2.879 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473444V |
N/A
47 |
N/A 1.625 in | N/A 2.879 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 473694 |
N/A
47 |
N/A 1.625 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 474216 |
N/A
47 |
N/A 1.625 in | N/A 2.565 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 4763S | N/A | N/A 1.625 in | N/A 2.566 in | N/A 0.437 in | N/A Nitrile | N/A |
| 481181 |
N/A
48 |
N/A 1.625 in | N/A 2.129 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 481181N |
N/A
48 |
N/A 1.625 in | N/A 2.129 in | N/A 0.25 in | N/A Polyacrylate |
N/A
|
| 481864 |
N/A
48 |
N/A 1.625 in | N/A 2.69 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 483230V |
N/A
48 |
N/A 1.625 in | N/A 2.254 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 483367V |
N/A
48 |
N/A 1.625 in | N/A 2.441 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 50568 |
N/A
5S |
N/A 1.625 in | N/A 2.629 in | N/A 0.5 in | N/A PTFE | N/A |
| 50569 |
N/A
5S |
N/A 1.625 in | N/A 2.629 in | N/A 0.5 in | N/A PTFE | N/A |
| 710204 |
N/A
48 |
N/A 1.625 in | N/A 2.286 in | N/A 0.313 in | N/A Nitrile |
N/A
|
| 710403 | N/A | N/A 1.625 in | N/A 2.444 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710659 |
N/A
66 |
N/A 1.625 in | N/A 2.446 in | N/A 0.417 in | N/A Fluoro-Elastomer | N/A |
| 40286 |
N/A
4L |
N/A 1.625 in | N/A 2.754 in | N/A 0.25 in | N/A Leather | N/A |
| 40568S |
N/A
4S |
N/A 1.625 in | N/A 2.629 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710202 |
N/A
30 |
N/A 1.628 in | N/A 2.131 in | N/A 0.342 in | N/A Nitrile | N/A |
| 710241 |
N/A
68 |
N/A 1.628 in | N/A 2.282 in | N/A 0.343 in | N/A Nitrile | N/A |
| 8620N |
N/A
47 |
N/A 1.645 in | N/A 2.66 in | N/A 0.406 in | N/A Polyacrylate |
N/A
|
| 710102 |
N/A
74 |
N/A 1.65 in | N/A 2.414 in | N/A 0.361 in | N/A Nitrile | N/A |
| 710701 | N/A | N/A 1.65 in | N/A 2.638 in | N/A 0.963 in | N/A Polyacrylate | N/A |
| P710701 |
N/A
286 |
N/A 1.65 in | N/A 2.638 in | N/A 0.963 in | N/A Polyacrylate | N/A |
| 3083 |
N/A
48 |
N/A 1.65 in | N/A 2.336 in | N/A 0.768 in | N/A Silicone |
N/A
|