Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710849 N/A 32
N/A 3.346 in85 mm N/A 4.142 in105.2 mm N/A 0.315 in8 mm N/A PTFE N/A CAD Icon (for items table)
710879 N/A 32
N/A 3.346 in85 mm N/A 4.697 in119.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710882 N/A 32
N/A 3.346 in85 mm N/A 6.902 in175.3 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
716102 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710759 N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.618 in15.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710761 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.346 in8.8 mm N/A PTFE N/A CAD Icon (for items table)
710765 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710767 N/A 32
N/A 3.346 in85 mm N/A 4.064 in103.23 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
100400V N/A 08
N/A 3.35 in85.09 mm N/A 4.28 in108.712 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
340BULK N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
340PKG N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
237BULK N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
237PKG N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415894 N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416294 N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416294V N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416321 N/A 41
N/A 3.375 in85.725 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416327 N/A 41
N/A 3.375 in85.725 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415025 N/A 41
N/A 3.375 in85.725 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415164N N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
415442 N/A 41
N/A 3.375 in85.725 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417191 N/A 41
N/A 3.375 in85.725 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417354 N/A 41
N/A 3.375 in85.725 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472473 N/A 47
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5128N N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
476028 N/A 47
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
486567 N/A 48
N/A 3.375 in85.725 mm N/A 4.375 in111.125 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710077 N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455165 N/A 45
N/A 3.375 in85.725 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455249 N/A 45
N/A 3.375 in85.725 mm N/A 4.693 in119.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
412473 N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710232 N/A 32
N/A 3.386 in86 mm N/A 4.104 in104.23 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710235 N/A 32
N/A 3.386 in86 mm N/A 4.064 in103.23 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
228700 N/A 32
N/A 3.425 in87 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710569 N/A 62
N/A 3.425 in87 mm N/A 4.22 in107.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
455471 N/A 45
N/A 3.437 in87.3 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455499 N/A 45
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455858 N/A 45
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417492 N/A 41
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417492V N/A 47
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417493 N/A 41
N/A 3.437 in87.3 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417494 N/A 41
N/A 3.437 in87.3 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
418029 N/A 41
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455026 N/A 45
N/A 3.437 in87.3 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
55419 N/A 5L
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.625 in15.875 mm N/A Leather N/A
370047A N/A 06
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.7 in17.78 mm N/A Nitrile N/A
710840 N/A N/A 3.445 in87.503 mm N/A 3.63 in92.202 mm N/A 0.596 in15.138 mm N/A Fluoro-Elastomer N/A
710188 N/A 32
N/A 3.465 in88 mm N/A 4.184 in106.28 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710587 N/A 32
N/A 3.465 in88 mm N/A 4.25 in107.95 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710860 N/A 32
N/A 3.465 in88 mm N/A 4.11 in104.4 mm N/A 0.335 in8.5 mm N/A Silicone N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »