Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710244 |
N/A
32 |
N/A 1.654 in | N/A 2.232 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710513 |
N/A
74 |
N/A 1.654 in | N/A 2.626 in | N/A 0.433 in | N/A Fluoro-Elastomer | N/A |
| 2025 |
N/A
32 |
N/A 1.654 in | N/A 2.379 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 224200 |
N/A
32 |
N/A 1.654 in | N/A 2.173 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 224205 |
N/A
32 |
N/A 1.654 in | N/A 2.178 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 224210 |
N/A
35 |
N/A 1.654 in | N/A 2.176 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 224215 |
N/A
32 |
N/A 1.654 in | N/A 2.294 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 224235 |
N/A
48 |
N/A 1.654 in | N/A 2.291 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 224250 |
N/A
35 |
N/A 1.654 in | N/A 2.452 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 224252 |
N/A
32 |
N/A 1.654 in | N/A 2.452 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 224255 |
N/A
47 |
N/A 1.654 in | N/A 2.565 in | N/A 0.394 in | N/A Polyacrylate |
N/A
|
| 224266 |
N/A
32 |
N/A 1.654 in | N/A 2.609 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 224270 |
N/A
32 |
N/A 1.654 in | N/A 2.845 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 3622 |
N/A
74 |
N/A 1.654 in | N/A 2.525 in | N/A 0.394 in | N/A Polyacrylate | N/A |
| 4615V |
N/A
83 |
N/A 1.654 in | N/A 2.643 in | N/A 0.282 in | N/A Fluoro-Elastomer | N/A |
| 710133 |
N/A
32 |
N/A 1.654 in | N/A 3.547 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 473560N |
N/A
47 |
N/A 1.654 in | N/A 2.211 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 474241V |
N/A
47 |
N/A 1.654 in | N/A 2.29 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 494117 |
N/A
49 |
N/A 1.654 in | N/A 2.216 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710097 |
N/A
74 |
N/A 1.654 in | N/A 2.213 in | N/A 0.236 in | N/A Nitrile | N/A |
| 710179 |
N/A
32 |
N/A 1.654 in | N/A 2.559 in | N/A 0.531 in | N/A Nitrile |
N/A
|
| 710195 |
N/A
40 |
N/A 1.654 in | N/A 3.003 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710207 |
N/A
40 |
N/A 1.654 in | N/A 2.846 in | N/A 0.472 in | N/A Nitrile | N/A |
| 710221 |
N/A
47 |
N/A 1.654 in | N/A 2.209 in | N/A 0.197 in | N/A Polyacrylate |
N/A
|
| 710245 |
N/A
40 |
N/A 1.654 in | N/A 2.996 in | N/A 0.551 in | N/A Polyacrylate | N/A |