Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710884 | N/A | N/A 3.465 in88 mm | N/A 4.378 in111.2 mm | N/A 0.937 in23.8 mm | N/A Silicone | N/A |
| 3772 |
N/A
35 |
N/A 3.465 in88 mm | N/A 4.266 in108.36 mm | N/A 0.433 in11 mm | N/A Silicone |
N/A
|
| 2055 |
N/A
47 |
N/A 3.468 in88.087 mm | N/A 4.631 in117.627 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 341BULK | N/A | N/A 3.475 in88.265 mm | N/A 3.895 in98.933 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 341PKG | N/A | N/A 3.475 in88.265 mm | N/A 3.895 in98.933 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 238BULK | N/A | N/A 3.484 in88.494 mm | N/A 3.762 in95.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 238PKG | N/A | N/A 3.484 in88.494 mm | N/A 3.762 in95.555 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 153BULK | N/A | N/A 3.487 in88.57 mm | N/A 3.693 in93.802 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 153PKG | N/A | N/A 3.487 in88.57 mm | N/A 3.693 in93.802 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 043BULK | N/A | N/A 3.489 in88.621 mm | N/A 3.629 in92.177 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 043PKG | N/A | N/A 3.489 in88.621 mm | N/A 3.629 in92.177 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 446927 |
N/A
44 |
N/A 3.5 in88.9 mm | N/A 4.13 in104.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 4491 | N/A | N/A 3.5 in88.9 mm | N/A 4.506 in114.452 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer | N/A |
| 415899N |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.381 in111.277 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 415991 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415991N |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415991V |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 416624 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.381 in111.277 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 416624N |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.381 in111.277 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 415027 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415027H |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Silicone |
N/A
|
| 415027N |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 415146 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 415170 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.631 in117.627 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 415437 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.756 in120.802 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415559 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 417196 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.631 in117.627 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417198 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.881 in123.977 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455396 |
N/A
45 |
N/A 3.5 in88.9 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417495 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.131 in130.327 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417496 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 5.505 in139.827 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455027 |
N/A
45 |
N/A 3.5 in88.9 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 5965 |
N/A
8L |
N/A 3.5 in88.9 mm | N/A 4.437 in112.7 mm | N/A 0.437 in11.1 mm | N/A Leather | N/A |
| 6612S | N/A | N/A 3.5 in88.9 mm | N/A 5.258 in133.553 mm | N/A 0.562 in14.275 mm | N/A Nitrile | N/A |
| 6638S | N/A | N/A 3.5 in88.9 mm | N/A 4.848 in123.139 mm | N/A 7/8 in22.225 mm | N/A Nitrile | N/A |
| 476424N |
N/A
47 |
N/A 3.5 in88.9 mm | N/A 4.756 in120.802 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 710029 | N/A | N/A 3.5 in88.9 mm | N/A 4.005 in101.727 mm | N/A 0.313 in7.95 mm | N/A Urethane | N/A |
| 710030 | N/A | N/A 3.5 in88.9 mm | N/A 4.13 in104.902 mm | N/A 0.313 in7.95 mm | N/A Urethane | N/A |
| 710454 |
N/A
86 |
N/A 3.5 in88.9 mm | N/A 4.688 in119.075 mm | N/A 0.451 in11.455 mm | N/A Fluoro-Elastomer | N/A |
| 712750 |
N/A
41 |
N/A 3.5 in88.9 mm | N/A 4.506 in114.452 mm | N/A 0.468 in11.887 mm | N/A Fluoro-Elastomer |
N/A
|
| 9339S |
N/A
278 |
N/A 3.5 in88.9 mm | N/A 4.455 in113.157 mm | N/A 0.525 in13.335 mm | N/A Nitrile | N/A |
| 455146 |
N/A
45 |
N/A 3.5 in88.9 mm | N/A 4.504 in114.402 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455173 |
N/A
45 |
N/A 3.5 in88.9 mm | N/A 4.756 in120.802 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 45525S |
N/A
4S |
N/A 3.5 in88.9 mm | N/A 4.13 in104.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 345146 |
N/A
34 |
N/A 3.5 in88.9 mm | N/A 4.508 in114.503 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 370001A |
N/A
11 |
N/A 3.5 in88.9 mm | N/A 4.855 in123.317 mm | N/A 0.925 in23.495 mm | N/A Nitrile | N/A |
| 370002A |
N/A
03 |
N/A 3.5 in88.9 mm | N/A 5.006 in127.152 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| AS0001A |
N/A
11 |
N/A 3.5 in88.9 mm | N/A 4.855 in123.317 mm | N/A 0.925 in23.495 mm | N/A Nitrile | N/A |
| N370001A |
N/A
11 |
N/A 3.5 in88.9 mm | N/A 4.855 in123.317 mm | N/A 0.925 in23.495 mm | N/A Nitrile | N/A |
| N380001A |
N/A
10 |
N/A 3.5 in88.9 mm | N/A 4.852 in123.241 mm | N/A 0.91 in23.114 mm | N/A PTFE | N/A |