COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710246 N/A 40
N/A 1.654 in N/A 3.554 in N/A 0.472 in N/A Polyacrylate N/A
710286 N/A 32
N/A 1.654 in N/A 2.646 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
710291 N/A 40
N/A 1.654 in N/A 2.488 in N/A 0.354 in N/A Polyacrylate N/A
710298 N/A 40
N/A 1.654 in N/A 2.488 in N/A 0.354 in N/A Polyacrylate N/A
710301 N/A 97
N/A 1.654 in N/A 2.449 in N/A 0.276 in N/A Nitrile N/A
710442 N/A 48
N/A 1.654 in N/A 2.327 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
710845 N/A 32
N/A 1.654 in N/A 2.606 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
710911 N/A 40
N/A 1.654 in N/A 2.646 in N/A 0.354 in N/A Polyacrylate N/A
710914 N/A 40
N/A 1.654 in N/A 2.291 in N/A 0.315 in N/A Polyacrylate N/A
710938 N/A N/A 1.654 in N/A 2.567 in N/A 0.394 in N/A Polyacrylate N/A
710940 N/A N/A 1.654 in N/A 2.134 in N/A 0.197 in N/A Polyacrylate N/A
710517 N/A 32
N/A 1.654 in N/A 2.291 in N/A 0.472 in N/A Nitrile N/A CAD Icon (for items table)
710550 N/A 32
N/A 1.654 in N/A 2.091 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710620 N/A 32
N/A 1.654 in N/A 2.173 in N/A 0.236 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710700 N/A 32
N/A 1.654 in N/A 3.118 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710706 N/A 74
N/A 1.654 in N/A 2.843 in N/A 0.502 in N/A Polyacrylate N/A
710719 N/A 32
N/A 1.654 in N/A 2.173 in N/A 0.394 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710723 N/A 40
N/A 1.654 in N/A 2.724 in N/A 0.472 in N/A Polyacrylate N/A
3051N N/A 33
N/A 1.654 in N/A 2.17 in N/A 0.315 in N/A Silicone N/A
3774 N/A 35
N/A 1.654 in N/A 2.218 in N/A 0.276 in N/A Silicone N/A CAD Icon (for items table)
1953 N/A 32
N/A 1.654 in N/A 2.371 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
450073 N/A 45
N/A 1.656 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450260 N/A 45
N/A 1.656 in N/A 2.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
472660 N/A 47
N/A 1.656 in N/A 2.941 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
7457N N/A 1S
N/A 1.656 in N/A 2.627 in N/A 0.455 in N/A Polyacrylate N/A
Unit of Measure
« 66 67 68 69 70 »