COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

452086 N/A 45
N/A 1.67 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
2012V N/A 32
N/A 1.673 in N/A 2.157 in N/A 0.236 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4099 N/A 287
N/A 1.673 in N/A 2.166 in N/A 0.285 in N/A Nitrile N/A
131BULK N/A N/A 1.674 in N/A 1.88 in N/A 0.103 in N/A Nitrile N/A
131PKG N/A N/A 1.674 in N/A 1.88 in N/A 0.103 in N/A Nitrile N/A
2465 N/A 79
N/A 1.68 in N/A 2.506 in N/A 0.421 in N/A Nitrile N/A
710549 N/A 74
N/A 1.682 in N/A 2.668 in N/A 0.383 in N/A Fluoro-Elastomer N/A
710431 N/A 79
N/A 1.684 in N/A 2.504 in N/A 0.433 in N/A Nitrile N/A
710802 N/A 32
N/A 1.684 in N/A 2.499 in N/A 0.433 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4981V N/A 79
N/A 1.685 in N/A 2.506 in N/A 0.421 in N/A Fluoro-Elastomer N/A
7300S N/A 79
N/A 1.685 in N/A 2.506 in N/A 0.421 in N/A Polyacrylate N/A
440265 N/A 44
N/A 1.687 in N/A 2.627 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450154 N/A 45
N/A 1.687 in N/A 2.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
200886 N/A 200E
N/A 1.687 in N/A 2.725 in N/A 0.29 in N/A Nitrile N/A
203008 N/A 203
N/A 1.687 in N/A 2.332 in N/A 0.5 in N/A Nitrile N/A
204008 N/A 204
N/A 1.687 in N/A 2.332 in N/A 0.5 in N/A Nitrile N/A
2146 N/A N/A 1.687 in N/A 2.579 in N/A 0.375 in N/A Nitrile N/A
353141 N/A 35
N/A 1.687 in N/A 2.285 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
450533 N/A 45
N/A 1.687 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450765 N/A 45
N/A 1.687 in N/A 2.72 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470074 N/A 47
N/A 1.687 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470086 N/A 47
N/A 1.687 in N/A 3.066 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470460 N/A 47
N/A 1.687 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470596 N/A 47
N/A 1.687 in N/A 2.839 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470596V N/A 47
N/A 1.687 in N/A 2.839 in N/A 0.468 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »