Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450536 |
N/A
45 |
N/A 0.562 in | N/A 1.25 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471281 |
N/A
47 |
N/A 0.562 in | N/A 1.128 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472705 |
N/A
47 |
N/A 0.562 in | N/A 1.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472705V |
N/A
47 |
N/A 0.562 in | N/A 1.004 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 718610 |
N/A
47 |
N/A 0.562 in | N/A 1.008 in | N/A 0.254 in | N/A Polyacrylate |
N/A
|
| 313156 |
N/A
31 |
N/A 0.562 in | N/A 0.814 in | N/A 0.187 in | N/A Polyacrylate | N/A |
| 314259 |
N/A
31 |
N/A 0.562 in | N/A 0.879 in | N/A 0.187 in | N/A Nitrile | N/A |
| 2027 |
N/A
35 |
N/A 0.591 in | N/A 0.953 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 221510 |
N/A
32 |
N/A 0.591 in | N/A 0.994 in | N/A 0.236 in | N/A Polyacrylate |
N/A
|
| 221540 |
N/A
35 |
N/A 0.591 in | N/A 1.19 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 711029 |
N/A
32 |
N/A 0.591 in | N/A 0.954 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 711060 |
N/A
32 |
N/A 0.591 in | N/A 0.833 in | N/A 0.157 in | N/A Polyacrylate |
N/A
|
| 710714 |
N/A
47 |
N/A 0.591 in | N/A 0.835 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 340797 |
N/A
34 |
N/A 0.593 in | N/A 0.943 in | N/A 0.175 in | N/A Nitrile |
N/A
|
| 471532 |
N/A
47 |
N/A 0.593 in | N/A 1.128 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471558 |
N/A
47 |
N/A 0.593 in | N/A 1.379 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473405 |
N/A
47 |
N/A 0.593 in | N/A 1.254 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 710274 |
N/A
62 |
N/A 0.61 in | N/A 1.106 in | N/A 0.6 in | N/A Fluoro-Elastomer | N/A |
| 114BULK | N/A | N/A 0.612 in | N/A 0.818 in | N/A 0.103 in | N/A Nitrile | N/A |
| 114PKG | N/A | N/A 0.612 in | N/A 0.818 in | N/A 0.103 in | N/A Nitrile | N/A |
| 114V35 | N/A | N/A 0.612 in | N/A 0.818 in | N/A 0.103 in | N/A Fluoro-Elastomer | N/A |
| 340724 |
N/A
34 |
N/A 0.614 in | N/A 1.006 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 016BULK | N/A | N/A 0.614 in | N/A 0.754 in | N/A 0.07 in | N/A Nitrile | N/A |
| 016PKG | N/A | N/A 0.614 in | N/A 0.754 in | N/A 0.07 in | N/A Nitrile | N/A |
| 710690 |
N/A
32 |
N/A 0.621 in | N/A 1.031 in | N/A 0.252 in | N/A Polyacrylate |
N/A
|