COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470687 N/A 47
N/A 1.687 in N/A 3.13 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
474265 N/A 47
N/A 1.687 in N/A 2.691 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471981 N/A 47
N/A 1.687 in N/A 3.005 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473233 N/A 47
N/A 1.687 in N/A 2.378 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473234 N/A 47
N/A 1.687 in N/A 2.506 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473235 N/A 47
N/A 1.687 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473236 N/A 47
N/A 1.687 in N/A 2.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473317 N/A 47
N/A 1.687 in N/A 2.332 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473445 N/A 47
N/A 1.687 in N/A 2.441 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
473446 N/A 47
N/A 1.687 in N/A 2.879 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
480479H N/A 48
N/A 1.687 in N/A 2.441 in N/A 0.468 in N/A Silicone N/A CAD Icon (for items table)
7022S N/A 276
N/A 1.687 in N/A 2.332 in N/A 0.531 in N/A Nitrile N/A
7038SA N/A 41
N/A 1.687 in N/A 2.506 in N/A 0.582 in N/A Nitrile N/A CAD Icon (for items table)
712146 N/A 25
N/A 1.687 in N/A 2.579 in N/A 0.47 in N/A Nitrile N/A
7381S N/A 24
N/A 1.687 in N/A 2.69 in N/A 0.25 in N/A Nitrile N/A
8516N N/A 47
N/A 1.687 in N/A 2.627 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
9178S N/A 4S
N/A 1.687 in N/A 2.609 in N/A 0.235 in N/A Nitrile N/A
40154S N/A 4S
N/A 1.687 in N/A 2.506 in N/A 0.25 in N/A Nitrile N/A
710387 N/A 47
N/A 1.688 in N/A 2.565 in N/A 0.374 in N/A Nitrile N/A CAD Icon (for items table)
710502 N/A 74
N/A 1.688 in N/A 2.551 in N/A 0.595 in N/A Nitrile N/A
334111 N/A 33
N/A 1.693 in N/A 2.13 in N/A 0.295 in N/A Nitrile N/A
224320 N/A 47
N/A 1.693 in N/A 2.445 in N/A 0.374 in N/A Nitrile N/A CAD Icon (for items table)
224400 N/A 25
N/A 1.693 in N/A 2.13 in N/A 0.256 in N/A Nitrile N/A
710142 N/A 40
N/A 1.693 in N/A 2.764 in N/A 0.354 in N/A Nitrile N/A
710159 N/A 72
N/A 1.693 in N/A 2.308 in N/A 0.295 in N/A Polyacrylate N/A
Unit of Measure
« 66 67 68 69 70 »