Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417205 N/A 41
N/A 3.75 in95.25 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455379 N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417503 N/A 41
N/A 3.75 in95.25 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455031 N/A 45
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475379 N/A 47
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
713750 N/A 69
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
39837 N/A W-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
3893V N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710262 N/A 32
N/A 3.78 in96 mm N/A 4.577 in116.26 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710815 N/A 32
N/A 3.78 in96 mm N/A 4.578 in116.28 mm N/A 0.472 in12 mm N/A PTFE N/A CAD Icon (for items table)
8370S N/A 4S
N/A 3.797 in96.444 mm N/A 4.506 in114.452 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417504 N/A 41
N/A 3.812 in96.825 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455032 N/A 45
N/A 3.812 in96.825 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455189 N/A 45
N/A 3.812 in96.825 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
710858 N/A 32
N/A 3.819 in97 mm N/A 4.618 in117.3 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
344BULK N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
344PKG N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
100085 N/A FW-H
N/A 3.858 in97.993 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE N/A
710900 N/A 32
N/A 3.858 in98 mm N/A 4.5000 in114.300 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710520 N/A 32
N/A 3.858 in98 mm N/A 4.578 in116.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710669 N/A 35
N/A 3.858 in98 mm N/A 4.343 in110.3 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710789 N/A 32
N/A 3.858 in98 mm N/A 4.654 in118.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
241BULK N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
241PKG N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415697 N/A 41
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415958 N/A 41
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416043 N/A 41
N/A 3.875 in98.425 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
416345 N/A 41
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417210 N/A 41
N/A 3.875 in98.425 mm N/A 4.756 in120.802 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417211 N/A 41
N/A 3.875 in98.425 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455547 N/A 45
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455958 N/A 45
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417366 N/A 41
N/A 3.875 in98.425 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417505 N/A 41
N/A 3.875 in98.425 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455033 N/A 45
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
N370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370024A N/A 11
N/A 3.875 in98.425 mm N/A 5.5150 in140.081 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370033A N/A 06
N/A 3.875 in98.425 mm N/A 5.132 in130.353 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370165A N/A 03
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.895 in22.733 mm N/A Nitrile N/A
380023A N/A 10
N/A 3.875 in98.425 mm N/A 5.703 in144.856 mm N/A 0.77 in19.558 mm N/A PTFE N/A
456618 N/A 45
N/A 3.88 in98.55 mm N/A 5.695 in144.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710855 N/A 32
N/A 3.898 in99 mm N/A 4.539 in115.30 mm N/A 0.394 in10 mm N/A PTFE N/A CAD Icon (for items table)
710526 N/A 32
N/A 3.898 in99 mm N/A 4.689 in119.1 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
476517 N/A 47
N/A 3.934 in99.924 mm N/A 5.911 in150.139 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415034 N/A 41
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415263 N/A 41
N/A 3.937 in100 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417506 N/A 41
N/A 3.937 in100 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417967 N/A 41
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455034 N/A 45
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »