Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710208 |
N/A
40 |
N/A 1.693 in43 mm | N/A 3.633 in92.28 mm | N/A 0.492 in12.5 mm | N/A Nitrile | N/A |
| 710590 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.488 in63.2 mm | N/A 0.339 in8.6 mm | N/A Fluoro-Elastomer |
N/A
|
| 710608 |
N/A
35 |
N/A 1.693 in43 mm | N/A 2.292 in58.22 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710615 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.374 in6.3 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710223 |
N/A
62 |
N/A 1.693 in43 mm | N/A 2.209 in56.1 mm | N/A 0.335 in8.5 mm | N/A Nitrile | N/A |
| 710264 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.173 in55.2 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 710836 |
N/A
85 |
N/A 1.693 in43 mm | N/A 3.039 in77.2 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer | N/A |
| 710872 |
N/A
32 |
N/A 1.693 in43 mm | N/A 3.276 in83.2 mm | N/A 0.404 in10.25 mm | N/A Fluoro-Elastomer |
N/A
|
| 710919 |
N/A
85 |
N/A 1.693 in43 mm | N/A 3.083 in78.3 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer | N/A |
| 710929 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.449 in62.2 mm | N/A 0.217 in5.5 mm | N/A Ethylene-Acrylic |
N/A
|
| 710933 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.862 in72.7 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 710538 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.967 in75.35 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 320583 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.374 in6.3 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 1183 |
N/A
34 |
N/A 1.693 in43 mm | N/A 2.175 in55.25 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710498 |
N/A
74 |
N/A 1.7 in43.18 mm | N/A 2.568 in65.227 mm | N/A 0.48 in12.192 mm | N/A Polyacrylate | N/A |
| 710542 |
N/A
85 |
N/A 1.7 in43.18 mm | N/A 2.666 in67.716 mm | N/A 0.43 in10.922 mm | N/A Fluoro-Elastomer | N/A |
| 710067 |
N/A
69 |
N/A 1.703 in43.256 mm | N/A 3.039 in77.191 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 3747 |
N/A
69 |
N/A 1.703 in43.256 mm | N/A 3.09 in78.486 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 100357 |
N/A
86 |
N/A 1.705 in43.307 mm | N/A 3.039 in77.191 mm | N/A 0.562 in14.275 mm | N/A Fluoro-Elastomer | N/A |
| 710105 |
N/A
74 |
N/A 1.705 in43.307 mm | N/A 3.084 in78.334 mm | N/A 0.461 in11.709 mm | N/A Nitrile | N/A |
| 2955 |
N/A
71 |
N/A 1.709 in43.409 mm | N/A 2.213 in56.21 mm | N/A 0.292 in7.417 mm | N/A Polyacrylate | N/A |
| 442251 |
N/A
44 |
N/A 1.718 in43.637 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 442251V |
N/A
44 |
N/A 1.718 in43.637 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 450068 |
N/A
45 |
N/A 1.718 in43.637 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6101 |
N/A
29 |
N/A 1.718 in43.637 mm | N/A 3 in76.2 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |