COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

473336 N/A 47
N/A 1.718 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
50081 N/A 5L
N/A 1.718 in N/A 2.879 in N/A 0.468 in N/A Leather N/A
50327 N/A 5L
N/A 1.718 in N/A 2.441 in N/A 0.468 in N/A Leather N/A
710476 N/A 72
N/A 1.72 in N/A 2.922 in N/A 0.468 in N/A Polyacrylate N/A
327BULK N/A N/A 1.725 in N/A 2.145 in N/A 0.21 in N/A Nitrile N/A
327PKG N/A N/A 1.725 in N/A 2.145 in N/A 0.21 in N/A Nitrile N/A
327V35 N/A N/A 1.725 in N/A 2.145 in N/A 0.21 in N/A Fluoro-Elastomer N/A
6840S N/A 4S
N/A 1.73 in N/A 2.34 in N/A 0.25 in N/A Nitrile N/A
7607 N/A 75
N/A 1.73 in N/A 2.34 in N/A 0.28 in N/A Felt N/A
8121S N/A 25
N/A 1.73 in N/A 2.34 in N/A 0.47 in N/A Polyacrylate N/A
710428 N/A 87
N/A 1.732 in N/A 2.621 in N/A 0.394 in N/A Fluoro-Elastomer N/A
710474 N/A 85
N/A 1.732 in N/A 2.657 in N/A 0.375 in N/A Polyacrylate N/A
710480 N/A 85
N/A 1.732 in N/A 2.621 in N/A 0.445 in N/A Fluoro-Elastomer N/A
224450 N/A 35
N/A 1.732 in N/A 2.332 in N/A 0.268 in N/A Polyacrylate N/A CAD Icon (for items table)
224460 N/A 32
N/A 1.732 in N/A 2.373 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
224462 N/A 32
N/A 1.732 in N/A 2.451 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
224464 N/A 32
N/A 1.732 in N/A 2.452 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
224465 N/A 32
N/A 1.732 in N/A 2.567 in N/A 0.433 in N/A Nitrile N/A CAD Icon (for items table)
710115 N/A 40
N/A 1.732 in N/A 3.154 in N/A 0.354 in N/A Nitrile N/A
710283 N/A 62
N/A 1.732 in N/A 2.563 in N/A 0.354 in N/A Polyacrylate N/A
710893 N/A 32
N/A 1.732 in N/A 2.409 in N/A 0.236 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710951 N/A 32
N/A 1.732 in N/A 2.449 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710487 N/A 32
N/A 1.732 in N/A 2.843 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710525 N/A 40
N/A 1.732 in N/A 2.921 in N/A 0.433 in N/A Nitrile N/A
710682 N/A 74
N/A 1.732 in N/A 2.764 in N/A 0.461 in N/A Fluoro-Elastomer N/A
Unit of Measure
« 71 72 73 74 75 »