Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 714713 |
N/A
96 |
N/A 4 in101.6 mm | N/A 5.004 in127.102 mm | N/A 0.469 in11.913 mm | N/A Fluoro-Elastomer | N/A |
| 39723 |
N/A
FW-H |
N/A 4 in101.6 mm | N/A 5.005 in127.127 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 455188 |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.131 in130.327 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455192 |
N/A
45 |
N/A 4 in101.6 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 345035 |
N/A
34 |
N/A 4 in101.6 mm | N/A 5.008 in127.203 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 37939 |
N/A
PDW |
N/A 4 in101.6 mm | N/A 5.005 in127.127 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| N370036A |
N/A
11 |
N/A 4 in101.6 mm | N/A 5.771 in146.583 mm | N/A 0.955 in24.257 mm | N/A Nitrile | N/A |
| 370015A |
N/A
03 |
N/A 4 in101.6 mm | N/A 5.381 in136.677 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 370036A |
N/A
11 |
N/A 4 in101.6 mm | N/A 5.771 in146.583 mm | N/A 0.955 in24.257 mm | N/A Nitrile | N/A |
| 370066A |
N/A
06 |
N/A 4 in101.6 mm | N/A 5.632 in143.053 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 370349A |
N/A
02 |
N/A 4 in101.6 mm | N/A 5.798 in147.269 mm | N/A 0.6 in15.24 mm | N/A Nitrile | N/A |
| 380036A |
N/A
10 |
N/A 4 in101.6 mm | N/A 5.765 in146.431 mm | N/A 0.965 in24.511 mm | N/A PTFE | N/A |
| 797741 | N/A | N/A 4 in101.6 mm | N/A 4.63 in117.602 mm | N/A 0.328 in8.3312 mm | N/A Nitrile | N/A |
| 200642 |
N/A
200 |
N/A 4 3/4 in120.65 mm | N/A 6.092 in154.737 mm | N/A 0.285 in7.239 mm | N/A Nitrile | N/A |
| 415066 |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 6.256 in158.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 415138 |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415213N |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 6.007 in152.578 mm | N/A 0.625 in15.875 mm | N/A Polyacrylate |
N/A
|
| 417247 |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417252 |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 6.131 in155.727 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417538 |
N/A
41 |
N/A 4 3/4 in120.65 mm | N/A 5.881 in149.377 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6663S |
N/A
89 |
N/A 4 3/4 in120.65 mm | N/A 6.625 in168.275 mm | N/A 1.141 in28.981 mm | N/A Nitrile | N/A |
| 714750 |
N/A
48 |
N/A 4 3/4 in120.65 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 3100 |
N/A
89 |
N/A 4 3/4 in120.65 mm | N/A 6.192 in157.277 mm | N/A 1 1/4 in31.75 mm | N/A Nitrile | N/A |
| 370198A |
N/A
11 |
N/A 4.04 in102.62 mm | N/A 5.129 in130.277 mm | N/A 0.945 in24.003 mm | N/A Nitrile | N/A |
| 6864S |
N/A
45 |
N/A 4.05 in102.87 mm | N/A 5.506 in139.852 mm | N/A 0.671 in17.043 mm | N/A Nitrile |
N/A
|
| 455037 |
N/A
45 |
N/A 4.062 in103.175 mm | N/A 5.506 in139.852 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 710603 |
N/A
32 |
N/A 4.094 in104 mm | N/A 5.047 in128.2 mm | N/A 0.433 in11 mm | N/A PTFE |
N/A
|
| 710892 |
N/A
32 |
N/A 4.094 in104 mm | N/A 5.48 in139.2 mm | N/A 0.512 in13 mm | N/A Fluoro-Elastomer |
N/A
|
| 346BULK | N/A | N/A 4.1 in104.14 mm | N/A 4.52 in114.808 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 346PKG | N/A | N/A 4.1 in104.14 mm | N/A 4.52 in114.808 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 243BULK | N/A | N/A 4.109 in104.369 mm | N/A 4.387 in111.43 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 243PKG | N/A | N/A 4.109 in104.369 mm | N/A 4.387 in111.43 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 415043 |
N/A
41 |
N/A 4.125 in104.775 mm | N/A 5.756 in146.202 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 415142 |
N/A
41 |
N/A 4.125 in104.775 mm | N/A 5.256 in133.502 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 417511 |
N/A
41 |
N/A 4.125 in104.775 mm | N/A 5.132 in130.353 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417512 |
N/A
41 |
N/A 4.125 in104.775 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6565N |
N/A
41 |
N/A 4.125 in104.775 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate |
N/A
|
| 455056 |
N/A
45 |
N/A 4.125 in104.775 mm | N/A 6.256 in158.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 455134 |
N/A
45 |
N/A 4.125 in104.775 mm | N/A 5.005 in127.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 455203 |
N/A
45 |
N/A 4.125 in104.775 mm | N/A 6.007 in152.578 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 37921 |
N/A
PDW |
N/A 4.125 in104.775 mm | N/A 5.005 in127.127 mm | N/A 1.037 in26.34 mm | N/A PTFE | N/A |
| 370094A |
N/A
06 |
N/A 4.125 in104.775 mm | N/A 5.382 in136.703 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 710349 |
N/A
32 |
N/A 4.134 in105 mm | N/A 5.323 in135.2 mm | N/A 0.571 in14.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 2064 | N/A | N/A 4.166 in105.816 mm | N/A 6.8 in172.72 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 9128S |
N/A
45 |
N/A 4.166 in105.816 mm | N/A 5.506 in139.852 mm | N/A 0.6 in15.24 mm | N/A Nitrile |
N/A
|
| 370106A |
N/A
06 |
N/A 4.166 in105.816 mm | N/A 5.506 in139.852 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 415295 |
N/A
41 |
N/A 4.187 in106.35 mm | N/A 5.004 in127.102 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 417513 |
N/A
41 |
N/A 4.187 in106.35 mm | N/A 5.506 in139.852 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417514 |
N/A
41 |
N/A 4.187 in106.35 mm | N/A 5.756 in146.202 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417515 |
N/A
41 |
N/A 4.187 in106.35 mm | N/A 6.007 in152.578 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|